Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
543-700 |
543-700B |
543-705 |
543-705B |
543-710 |
543-710B |
543-715 |
543-715B |
543-720B |
543-725B |
543-730B |
543-735B |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Additional Spec | Digital Step (mm) | Digital Step Switchable | H MPE (Hysteresis) (mm) | Max. Permissible ErrorE MPE (Total Range) (mm) | Measuring Force MPL (N) | R MPE (Repeatability) (mm) | Range (mm) | Mass (g) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
446.00 € | 1 | 5 Days | Lug Back Plate | 0.0005 / 0.001 / 0.01 | Yes | 0.002 | 0.003 | ≤1.5 | 0.002 | 12.7 | 175 | |||
446.00 € | 1 | 5 Days | Flat Back Plate | 0.0005 / 0.001 / 0.01 | Yes | 0.002 | 0.003 | ≤1.5 | 0.002 | 12.7 | 165 | |||
540.00 € | 1 | 5 Days | Flat Back Plate | 0.0005 / 0.001 / 0.01 | Yes | 0.002 | 0.003 | 0.4-0.7 | 0.002 | 12.7 | 170 | |||
540.00 € | 1 | 5 Days | Flat Back Plate | 0.0005 / 0.001 / 0.01 | Yes | 0.002 | 0.003 | 0.4-0.7 | 0.002 | 12.7 | 160 | |||
333.00 € | 1 | 5 Days | Lug Back Plate | 0.01 | No | 0.02 | 0.02 | ≤0.9 | 0.01 | 12.7 | 170 | |||
333.00 € | 1 | 5 Days | Flat Back Plate | 0.01 | No | 0.02 | 0.02 | ≤0.9 | 0.01 | 12.7 | 160 | |||
394.00 € | 1 | 5 Days | Flat Back Plate | 0.01 | No | 0.02 | 0.02 | 0.2-0.5 | 0.01 | 12.7 | 165 | |||
394.00 € | 1 | 5 Days | Flat Back Plate | 0.01 | No | 0.02 | 0.02 | 0.2-0.5 | 0.01 | 12.7 | 155 | |||
567.00 € | 1 | 5 Days | Flat Back Plate | 0.0005 / 0.001 / 0.01 | Yes | 0.002 | 0.003 | ≤1.8 | 0.002 | 25.4 | 195 | |||
450.00 € | 1 | 5 Days | Flat Back Plate | 0.01 | No | 0.02 | 0.02 | ≤1.8 | 0.01 | 25.4 | 190 | |||
848.00 € | 1 | 5 Days | Flat Back Plate | 0.0005 / 0.001 / 0.01 | Yes | 0.002 | 0.005 | ≤2.3 | 0.002 | 50.8 | 260 | |||
702.00 € | 1 | 5 Days | Flat Back Plate | 0.01 | No | 0.02 | 0.04 | ≤2.3 | 0.01 | 50.8 | 245 |
Loading...
Product Type | Data equipment related goods | Power supply | 1 battery CR2032 | ABS / INC (INC ZERO) | Yes |
---|---|---|---|---|---|
Alarm | Low voltage, setting errors, sensor error, display overflow a.s.o. | Analog Bar Resolution Selection | Yes | Analog Bar Resolution Switchable | Yes |
Auto Power OFF Setting | Yes | Battery Life | Approx. 2700 hours (continuous use) | Calculation Function (with formula) | Yes |
Calibration Warning Function | Yes | Contact Point | Carbide ball, thread: M2.5x0.45 | Counting Direction Switchable | Yes |
Customizing Keys | Yes | DATA/HOLD | Yes | Digimatic Data Output | Yes |
Digimatic S1 Bidirectional Interface | Yes | Digital Scale | Electrostatic capacitance type absolute linear encoder | Digital/Analog | Digital |
Display | LCD, character height 11 mm, 330° rotatable | Function lock | Yes | GO/±NG judgement | Yes |
Inch/Metric Switchable | No | Inch-Metric | Metric | Max. Response Speed | Unlimited |
Measurement Frequency (MAX/MIN/Range)(times/s) | 50 | ON/OFF | Yes | Protection | IP42 |
Type | EN ISO Standard | Stem Diameter(mm) | 8 |
Configure
Basic Attributes
Additional Spec
Digital Step(mm)
Digital Step Switchable
H MPE (Hysteresis)(mm)
Max. Permissible ErrorE MPE (Total Range)(mm)
Measuring Force MPL(N)
R MPE (Repeatability)(mm)
Range(mm)
Type
Filter by standard shipping days
Optional Attributes