Configure

Digimatic Switch Box

Part number:

Still undefined. 2 possible part numbers found.
Quantity:

Part number list

Number of items
Part number
Related

Power supply

Data Input

Footswitch Connector

Standard accessories

Supplementary explanation

Minimum order quantity
AC Adapter 9 V 500 mA
5 x Digimatic
Yes
-
-
1 pieces
-
3 x Digimatic
No
Connection Cable 1 m
Can switch between up to 3 connected measurement devices without changing connection cable.
1 pieces
Unit price (excluding VAT)(Unit price including VAT)
Standard shipping days
580.26 €
( 690.51 € )
5 working days
324.00 €
( 385.56 € )
60 working days

More Information

Basic information

This switch box is a distribution box that connects 3-5 Digimatic tools to one channel interface (for example a DMX-1 USB).