Configure

Digimatic Cable, Straight, Data Button

Part number:

Still undefined. 2 possible part numbers found.
    Quantity:

    Part number list

    Number of items
    Part number
    Related

    Cable Length

    (m)

    Description

    Minimum order quantity
    1
    With data key
    1 pieces
    2
    Signal cable with data switch 2 m
    1 pieces
    Unit price (excluding VAT)(Unit price including VAT)
    Standard shipping days
    48.00 €
    ( 57.12 € )
    5 working days
    57.00 €
    ( 67.83 € )
    5 working days

    More Information

    Basic information

    ABSOLUTE DIGIMATIC Dial Indicator IDS/IDC (Series 543)
    ABSOLUTE DIGIMATIC Dial Indicator IDU (Series 575)
    ABSOLUTE DIGIMATIC Thickness Gauge (Series 547)
    DIGIMATIC Workshop Caliper (Series 552)
    ABSOLUTE DIGIMATIC Caliper (Series 500 except IP65/66/67 models)
    ABSOLUTE DIGIMATIC Caliper (Series 550, 551, 573)
    DIGIMATIC Height Gauge (Series 192, 570)
    ABSOLUTE DIGIMATIC Depth Gauge (Series 547)
    Portable Hardness Tester (Series 811)
    ABSOLUTE DIGIMATIC Bore Gauge (Series 511)
    ABSOLUTE DIGIMATIC Depth Gauge (Series 571 except IP65/66/67 models)
    ABSOLUTE DIGIMATIC Scale (Series 572 except IP65/66/67 models)
    ABSOLUTE DIGIMATIC Micrometer Head (Series 164)