Configure

Digimatic Cable, Flat Straight Type

Part number:

Still undefined. 2 possible part numbers found.
Quantity:

Part number list

Number of items
Part number
Related

Details Type

Connection

Cable Length

(m)

Cable Type

Description

Minimum order quantity
-
-
1
-
Straight
1 pieces
Connection Cable
IT/DP/MUX, other
2
Flat Form Straight
Back side
1 pieces
Unit price (excluding VAT)(Unit price including VAT)
Standard shipping days
37.00 €
( 44.03 € )
5 working days
44.00 €
( 52.36 € )
5 working days

More Information

Basic information

ABSOLUTE DIGIMATIC Dial Indicator IDS/IDC (Series 543)
ABSOLUTE DIGIMATIC Dial Indicator IDU (Series 575)
ABSOLUTE DIGIMATIC Thickness Gauge (Series 547)
DIGIMATIC Workshop Caliper (Series 552)
ABSOLUTE DIGIMATIC Caliper (Series 500 except IP65/66/67 models)
ABSOLUTE DIGIMATIC Caliper (Series 550, 551, 573)
DIGIMATIC Height Gauge (Series 192, 570)
ABSOLUTE DIGIMATIC Depth Gauge (Series 547)
Portable Hardness Tester (Series 811)
ABSOLUTE DIGIMATIC Bore Gauge (Series 511)
ABSOLUTE DIGIMATIC Depth Gauge (Series 571 except IP65/66/67 models)
ABSOLUTE DIGIMATIC Scale (Series 572 except IP65/66/67 models)
ABSOLUTE DIGIMATIC Micrometer Head (Series 164)