Digimatic Cable with Data Button IP Type

Digimatic Cable with Data Button IP Type
IP65/66/67 ABSOLUTE DIGIMATIC Thickness Gauge (Series 547)
IP65/66/67 ABSOLUTE DIGIMATIC Caliper (Series 500, 550, 551, 573)
IP65/66/67 ABSOLUTE DIGIMATIC Scale (Series 572)
IP65/66/67 ABSOLUTE DIGIMATIC Depth Gauge (Series 571)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
05CZA624
05CZA625
05CZA662
05CZA663
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Details Type Connection Cable Length
(m)
Cable Type Additional Spec Cable Length
(m)
Description

100.00 €

1 5 Days Connection CableIT/DP/MUX, other1With Waterproof Type Output SwitchCaliper Type1With data key and screws

107.00 €

1 5 Days ----Caliper Type2-

105.00 €

1 5 Days ----Micrometer Type1With data key and screws

107.00 €

1 5 Days ----Micrometer Type2-

Loading...

  1. 1

Basic information

Product Type Connection Cable

Tech Support