Digimatic Cable with Data Button (04AZB512)

Digimatic Cable with Data Button 04AZB512

Product Details:

Manufacturer part number: 04AZB512

Brand: MITUTOYO

Price: 95.00

Delivery time: 5 Days


Technical Data:

Cable Length: 1 m


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

04AZB512

Part Number
04AZB512
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Cable Length
(m)

95.00 €

1 5 Days 1

Loading...

  1. 1

Basic information

Product Type Connection Cable Additional Spec Flat L-Shape Left Type

This page is Digimatic Cable with Data Button, part number 04AZB512.
You can find the detail information about specifications and dimensions on part number 04AZB512.

Variation of this product

Part Number
04AZB513
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Cable Length
(m)

106.00 €

1 60 Days 2

Tech Support