Cylinder Stylus M3 Ruby

Cylinder Stylus M3 Ruby
Cylinder styli are designed to inspect especially thin features of the workpiece, where the correct contact with a ball stylus cannot be executed. Stainless steel is the primary material of choice for high-strength precision styli and extensions If weight can be disregarded.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K651155

Part Number
K651155
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

353.95 €

1 5 Days

Loading...

  1. 1

Basic information

Product Type Data equipment related goods Base Diameter(mm) 4 Base Material Stainless steel
Cylinder Diameter(mm) 2 Cylinder Material Ruby Description Protocol System 02-M3-SC2-L19-ML13/6,5-BS4
Thread M3 Tool Bore Diameter(mm) 1.3 Mass(g) 0.83
Effective Measurement Length(mm) 13

This page is Cylinder Stylus M3 Ruby, part number K651155.
You can find the detail information about specifications and dimensions on part number K651155.

Tech Support