Cylinder Stylus M2 Carbide (K651036)

Cylinder Stylus M2 Carbide K651036

Product Details:

Manufacturer part number: K651036

Brand: MITUTOYO

Price: 95.26

Delivery time: 5 Days


Technical Data:

Base Diameter: - mm

Cylinder Diameter: 2 mm

Description Protocol System: 02-M2-RC2-L39-ML31-BS3

Hexagon: -

ITP Code No.: ZH M2 020 03 040


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K651036

Part Number
K651036
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Base Diameter
(mm)
Cylinder Diameter
(mm)
Description Protocol System Hexagon ITP Code No. Qmark Code No. Renishaw Code No. Shaft Stem Material Tool Bore Diameter
(mm)
Mass
(g)
Effective Measurement Length
(mm)

95.26 €

1 5 Days -202-M2-RC2-L39-ML31-BS3-ZH M2 020 03 040TM2-2040-BC A-5003-0074-1.31.8731

Loading...

  1. 1

Basic information

Product Type Data equipment related goods Base Material Stainless steel Cylinder Material Carbide
Thread M2

This page is Cylinder Stylus M2 Carbide, part number K651036.
You can find the detail information about specifications and dimensions on part number K651036.

Variation of this product

Part Number
K651342
K651343
K651458
K651459
K651460
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Base Diameter
(mm)
Cylinder Diameter
(mm)
Description Protocol System Hexagon ITP Code No. Qmark Code No. Renishaw Code No. Shaft Stem Material Tool Bore Diameter
(mm)
Mass
(g)
Effective Measurement Length
(mm)

218.42 €

1 5 Days 30.502-M2-CC0.5-L15-ML9-BS3--TM2-0515-BCA-5003-1210Carbide-59

158.68 €

1 5 Days 3102-M2-CC1/0.5-L36-ML28-SWC1-BS33969278-TM2-1036-BCA-5003-1218-1.3528

142.11 €

1 60 Days -202-M2-CC2-L15-ML7,5-SWC2-BS3--TM2-2016-BC A-5003-1228Carbide-0.837.5

142.11 €

1 60 Days -302-M2-CC3-L22,5-ML21-SWC3-BS3--TM2-3023-BCA-5003-1258Carbide-2.0222.5

94.74 €

1 60 Days -302-M2-CC3-L39-ML7-SWC3-BS3---A-5003-3545Carbide-2.187

Tech Support