Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
K550059 |
K550060 |
K550061 |
K550062 |
K550063 |
K550064 |
K550065 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Outside Diameter A (mm) | Outside Diameter B (mm) | Cylinder Pin Diameter (mm) | Mass (g) | |
---|---|---|---|---|---|---|---|---|---|
22.37 € | 1 | 60 Days | 10 | 4 | 4 | 25 | |||
22.37 € | 1 | 5 Days | 10 | 4.5 | 4.5 | 25 | |||
22.37 € | 1 | 60 Days | 10 | 5 | 5 | 25 | |||
22.37 € | 1 | 5 Days | 10 | 5.5 | 5.5 | 26 | |||
22.37 € | 1 | 60 Days | 10 | 6 | 6 | 26 | |||
26.32 € | 1 | 60 Days | 20 | 6.6 | 6.6 | 26 | |||
26.32 € | 1 | 5 Days | 20 | 8 | 8 | 27 |
Loading...
Product Type | Data equipment related goods | Additional Spec | C mm fixtures, eco-fix/eco-fixplus series | Base Diameter(mm) | 10 |
---|---|---|---|---|---|
Component Type | Positioning and stopper component | Old Product Line | repro-fix | Outside Diameter C(mm) | 8 |
Product Line | eco-fix, eco-fixplus | Units | 1 | Base Shaft(mm) | 8 |
Application | CMM |