Cubical Stylus Holder M5, Titanium

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K650051
K650052
K651456
K651457
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Adaption from - to Additional Spec Base Material Description Protocol System Hexagon ITP Code No. Length
(mm)
Qmark Code No. Renishaw Code No. Zeiss Code No. Mass
(g)

84.21 €

1 60 Days -square length 20.0 mmTitanium10-5-M5-L20-BTi060-684, 044-000WT M5 000 20 000-WM5-20-TA-5555-0190600341-8002-00031.09

77.63 €

1 5 Days -square length 15.0 mmTitanium10-5-M5-L15-BTi060-694, 016-000WT M5 000 15 000-WM5-15-TA-5555-0189600341-8361-00011.65

86.45 €

1 60 Days M5-M2--10-5-M5-M2-L15-Bti-WT M5 0M2 15 00015-A-5003-5683-13.77

91.42 €

1 60 Days M5-M2--10-5-M5-M2-L20-Bti-WT M5 0M2 20 00020-A-5003-5684-33.23

Loading...

  1. 1

Basic information

Product Type Data equipment related goods Thread M5 Thread 1 M5

Tech Support