Connection Unit Indicator

Connection Unit Indicator
This connection unit connects a 12,7 mm/ 0.5 inch ID-C indicator with Digimatic S1 interface (2022 model)  to its U-WAVE fit unit.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

02AZF700

Part Number
02AZF700
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

124.00 €

1 5 Days

Loading...

  1. 1

Basic information

Product Type Data equipment related goods Additional Spec U-WAVE fit, U-WAVE fit Bluetooth Remarks For U-WAVE-TM and U-WAVE TMB Transmitter and Digital Indicator ID-C 12.7 mm/0.5\ range (2,022 model)
Mass(g) 10

This page is Connection Unit Indicator, part number 02AZF700.
You can find the detail information about specifications and dimensions on part number 02AZF700.

Tech Support