Cone Receiver Insert

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K550261
K550365
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Description Height 1
(mm)
Outside Diameter A
(mm)
Outside Diameter B
(mm)
Mass
(g)

13.16 €

1 5 Days Cone receiver insert ø 12 mm11.511.866

26.32 €

1 5 Days Cone receiver insert ø 20 mm19519.8826

Loading...

  1. 1

Basic information

Product Type Data equipment related goods Component Type Positioning and stopper component Old Product Line repro-fix
Product Line eco-fix, eco-fixplus Units 1 Application CMM

Tech Support