Base Plate Transmitted Light

Base Plate Transmitted Light
This eco-fix fixturing system base plate features a M6 threaded hole grid with 12.5 mm grid distance. Made of hard-anodised aluminium for best scratch and wear resistance.
Dimensions: 250 mm x 250 mm; 160 mm x 160 mm glass insert

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K551215

Part Number
K551215
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

632.89 €

1 5 Days

Loading...

  1. 1

Basic information

Product Type Data equipment related goods Component Type Base plate Description M6 threaded hole grid with 12.5 mm grid distance.
The centric glass insert makes it ready for use with optical systems with conour illumination too.
Dimensions: 250 mm x 250 mm; 160 mm x 160 mm glass insert
Height 1(mm) 10 Length 1(mm) 250 Length 2(mm) 160
Product Line eco-fix, opti-fix Thread 1 M6 Thread Spacing 1(mm) 12.5
Units 1 Width 1(mm) 250 Width 2(mm) 160
Mass(g) 1,120 Application CMM

This page is Base Plate Transmitted Light, part number K551215.
You can find the detail information about specifications and dimensions on part number K551215.

Tech Support