ABSOLUTE Digital Thickness Gauge with ID-S

ABSOLUTE Digital Thickness Gauge with ID-S
This ABSOLUTE Digimatic Thickness Gauge enables you to measure film, paper, etc., with flat contact points. Bidirectional communication e.g. to perform parameter setting from a PC (Digimatic S 1 interface) is possible.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
547-500S
547-520S
547-526S
547-561S
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Additional Spec Digital Step
(inch)
Digital Step
(mm)
Functions Indicator No. Max. Measuring Depth
(mm)
Parallelism
(inch)

438.00 €

1 5 Days Standard0.00050.01With indicator ID-S No. 543-783BS (ANSI/AGD type)543-400BS (ID-C)300.0005

456.00 €

1 5 Days Throat0.00050.01With indicator ID-S No. 543-783BS (ANSI/AGD type)543-400BS (ID-C)1200.0005

597.00 €

1 60 Days Standard0.00010.001With indicator ID-S No. 543-793BS (ANSI/AGD type)543-400BS (ID-C)300.0002

438.00 €

1 5 Days Tube Thickness0.00050.01With indicator ID-S No. 543-783BS (ANSI/AGD type)---

Loading...

  1. 1

Basic information

Product Type Data equipment related goods Power supply 1 battery SR-44 ABS / INC (INC ZERO) Yes
Accuracy(µm) ±20 Alarm Low voltage, counting value composition error, overflow error, tolerance limit setting error (ID-C only) Analog Bar Resolution Selection Yes
Analog Bar Resolution Switchable Yes Auto Power OFF Setting Yes Battery Life approx. 7000 hours
Calculation Function (with formula) Yes Calibration Warning Function Yes Contact Point Thread # 4-48UNF
Counting Direction Switchable Yes Customizing Keys Yes DATA/HOLD Yes
Digimatic Data Output Yes Digimatic S1 Bidirectional Interface Yes Digital Step Switchable Yes
Function lock Yes GO/±NG judgement Yes Inch/Metric Switchable Yes
Inch-Metric Inch/Metric Measuring Force(N) ≤1.5 ON/OFF Yes

Tech Support