5-way Stylus Holder M3, Fixed

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K651167

Part Number
K651167
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

56.58 €

1 5 Days

Loading...

  1. 1

Basic information

Product Type Data equipment related goods Base Material Stainless steel Description Protocol System 10-5-M3-L11-ML9-BS12
Diameter(mm) 12 Thread M3 Thread 1 M3
Tool Bore Diameter(mm) 1.3 Mass(g) 3.28 Effective Measurement Length(mm) 9

This page is 5-way Stylus Holder M3, Fixed, part number K651167.
You can find the detail information about specifications and dimensions on part number K651167.

Tech Support