Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
K651057
Product Type | Data equipment related goods | Description Protocol System | 10-5-M2-L8,5-ML7-BS7 | Diameter(mm) | 7 |
---|---|---|---|---|---|
Stem(mm) | Stainless steel | Thread | M2 | Thread 1 | M2 |
Tool Bore Diameter(mm) | 1.3 | Mass(g) | 0.96 | Effective Measurement Length(mm) | 7 |
This page is 5-way Stylus Holder M2, Fixed, part number K651057.
You can find the detail information about specifications and dimensions on part number K651057.