4-way Cube Stylus M5 Ruby Ball, Carbide Stem (K650111)

4-way Cube Stylus M5 Ruby Ball, Carbide Stem K650111

Product Details:

Manufacturer part number: K650111

Brand: MITUTOYO

Price: 240.79

Delivery time: 60 Days


Technical Data:

Ball Diameter: 2.5 mm

Description Protocol System: 04-M5-R2,5-L42,5-ML13,75-SWC01,8-Bti

ITP Code No.: WT M5 025 15 045

Qmark Code No.: WMS-2545

Renishaw Code No.: A-5555-0072


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K650111

Part Number
K650111
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Ball Diameter
(mm)
Description Protocol System ITP Code No. Qmark Code No. Renishaw Code No. Zeiss Code No. Mass
(g)
Effective Measurement Length
(mm)

240.79 €

1 60 Days 2.504-M5-R2,5-L42,5-ML13,75-SWC01,8-BtiWT M5 025 15 045WMS-2545A-5555-0072602030-9027-00015.4613.75

Loading...

  1. 1

Basic information

Product Type Data equipment related goods Ball Grade DIN 5401 Grade 5 Ball Material Ruby
Base Diameter(mm) 15 Base Material Titanium Shaft Stem Material Stainless Steel
Stem Diameter(inch) 0.7 Thread M5

This page is 4-way Cube Stylus M5 Ruby Ball, Carbide Stem, part number K650111.
You can find the detail information about specifications and dimensions on part number K650111.

Variation of this product

Part Number
K650112
K650113
K650114
K650555
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Ball Diameter
(mm)
Description Protocol System ITP Code No. Qmark Code No. Renishaw Code No. Zeiss Code No. Mass
(g)
Effective Measurement Length
(mm)

230.26 €

1 5 Days 204-M5-R2-L43-ML14-SWC1,5-BtiWT M5 020 15 045WMS-2045A-5555-0071602030-9026-00015.114

227.63 €

1 5 Days 1.504-M5-R1,5-L43,5-ML14,25-SWC1,1-BTiWT M5 015 15 045WMS-1545A-5555-0070602030-9025-00014.9314.25

227.63 €

1 60 Days 104-M5-R1-L44-ML14,5-SWC0.7-BTiWT M5 010 15 045WMS-1045A-5555-0069602030-9024-00015.314.5

240.79 €

1 60 Days 3.504-M5-R3,5-L41,5-ML13,25-SWC2,2-BtiWT M5 035 15 045WMS-3545A-5555-0073602030-9028-00016.6413.25

Tech Support