Coolant hose LOC-LINE® flexi (96200)

Coolant hose LOC-LINE® flexi (96200)
· For directing or extracting liquids, dust, steam or smoke

· Can be extended or shortened as appropriate

· Resistant to various chemicals and solvents

· Resistant to vibrations and pressure

· Can be combined with accessories as required

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
96200-1201
96200-1202
96200-1203
96200-1204
96200-1205
96200-1206
96200-1207
96200-1208
96200-1209
96200-1200141
96200-1200142
96200-1210
96200-1211
96200-1212
96200-1213
96200-1214
96200-1215
96200-1216
96200-1217
96200-1218
96200-1219
96200-1215001
96200-1215002
96200-1220
96200-1221
96200-1222
96200-1223
96200-1224
96200-1225
96200-1226
96200-1227
96200-1228
96200-1229
96200-1230
96200-1231
96200-1232
96200-1299
96200-1401
96200-1402
96200-1403
96200-1404
96200-1405
96200-1406
96200-1407
96200-1408
96200-1409
96200-1400141
96200-1400142
96200-1410
96200-1411
96200-1412
96200-1413
96200-1414
96200-1415
96200-1416
96200-1417
96200-1418
96200-1419
96200-1415001
96200-1415002
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Main colour Size Item L=Length Application D=bore B=Width Version 1 Version 2 Weight (ERP)
(kg)

3.04 €

1 4 Days -1/2Round Nozzle-punctiform jet6---0.0041

3.04 €

1 4 Days -1/2Round Nozzle-punctiform jet9---0.0042

3.04 €

1 4 Days -1/2Round Nozzle-punctiform jet12---0.0045

7.56 €

1 4 Days -1/2Flat Nozzle-flat wide jet-32wide spray-0.0059

8.50 €

1 4 Days -1/2Flat Nozzle-flat wide jet-63wide spray-0.0093

4.86 €

1 4 Days -1/2Flat Nozzle-jet with constant profile-18x2--0.0039

4.86 €

1 4 Days -1/2Flat Nozzle-jet with constant profile-18x3.2--0.0039

4.86 €

1 4 Days -1/2Flat Nozzle-several parallel single jets3.2--5-hole0.0037

4.86 €

1 4 Days -1/2Flat Nozzle-several parallel single jets2--7-hole0.0039

8.09 €

1 4 Days blue1/2Flexible Hose140-----0.0298

8.09 €

1 4 Days black1/2Flexible Hose140-----0.0291

7.51 €

1 4 Days -1/2Grinding Nozzle-straight bundled jet-32--0.0071

8.68 €

1 4 Days -1/2Grinding Nozzle-straight bundled jet-42--0.0083

13.39 €

1 4 Days -1/2Flat Nozzle-several parallel single jets2-with ball joint20-hole0.0128

4.20 €

1 4 Days -1/2Angled Nozzle-punctiform jet6-90°-0.0051

4.20 €

1 4 Days -1/2Angled Nozzle-punctiform jet9-90°-0.0057

4.20 €

1 4 Days -1/2Angled Nozzle-punctiform jet12-90°-0.0061

7.56 €

1 4 Days -1/2Angled Nozzle-several parallel single jets--90°8-hole0.0087

3.04 €

1 4 Days -1/2Screw Connection-with ball and male thread--3/8 NPT-0.0059

3.04 €

1 4 Days -1/2Screw Connection-with ball and external thread--1/2 NPT-0.0073

7.56 €

1 4 Days -1/2Distributor-2 hoses from 1 supply line----0.0093

931.22 €

1 4 Days blue1/2Flexible Hose15M-----3.8000

931.22 €

1 4 Days black1/2Flexible Hose15M-----3.7800

7.56 €

1 4 Days -1/2 - 1/4Distributor-2 hoses from 1 supply line--reduced-0.0048

8.40 €

1 4 Days -1/2Distributor-2 hoses at 90° from 1 supply line----0.0096

7.07 €

1 4 Days orange1/2Connecting Piece-for tight bends----0.0061

3.30 €

1 4 Days orange1/2Coupling-socket both sides----0.0053

6.47 €

1 4 Days -1/2 - 1/4Reducing Bush-reduces from 1/2" to 1/4"----0.0044

6.75 €

1 4 Days -1/2Extension95for bridging long stretches----0.0119

7.41 €

1 4 Days -1/2Hose Bend-for bends--90°-0.0115

67.08 €

1 4 Days -1/2Ring System-lateral spray----0.2285

4.79 €

1 4 Days -1/2Locking Ring-prevents bending or positional change at high pressure--with screw-0.0053

18.52 €

1 4 Days -1/2Check Valve-prevents dripping----0.0082

18.52 €

1 4 Days -1/2Shut-Off Valve-regulates and stops the flow--external thread1/2 NPT0.0224

18.52 €

1 4 Days -1/2Shut-Off Valve-regulates and stops the flow--internal thread1/2 NPT0.0229

18.52 €

1 4 Days -1/2Shut-Off Valve-regulates and stops the flow--with segment adapter-0.0207

37.66 €

1 4 Days -1/2Assembly Tool-for assembling hose elements----0.1131

2.50 €

1 4 Days -1/4Round Nozzle-punctiform jet1.5---0.0015

2.50 €

1 4 Days -1/4Round Nozzle-punctiform jet3---0.0017

2.50 €

1 4 Days -1/4Round Nozzle-punctiform jet6---0.0021

6.46 €

1 4 Days -1/4Flat Nozzle-flat wide jet-25wide spray-0.0025

4.22 €

1 4 Days -1/4Flat Nozzle-jet with constant profile-12x1--0.0015

4.22 €

1 4 Days -1/4Flat Nozzle-jet with constant profile-12x1.5--0.0015

4.22 €

1 4 Days -1/4Flat Nozzle-several parallel single jets---5-hole0.0014

4.22 €

1 4 Days -1/4Flat Nozzle-several parallel single jets---7-hole0.0014

6.47 €

1 4 Days -1/4Grinding Nozzle-straight bundled jet-25--0.0027

7.13 €

1 4 Days blue1/4Flexible Hose140-----0.0166

7.13 €

1 4 Days black1/4Flexible Hose140-----0.0165

12.03 €

1 4 Days -1/4Flat Nozzle-several parallel single jets1-with ball joint16-hole0.0067

12.03 €

1 4 Days -1/4Flat Nozzle-several parallel single jets1.5-with ball joint16-hole0.0078

12.90 €

1 4 Days -1/4Flat Nozzle-several parallel single jets2-with ball joint20-hole0.0104

3.71 €

1 4 Days -1/4Angled Nozzle-punctiform jet1.5-90°-0.0015

3.71 €

1 4 Days -1/4Angled Nozzle-punctiform jet3-90°-0.0018

3.71 €

1 4 Days -1/4Angled Nozzle-punctiform jet6-90°-0.0024

6.47 €

1 4 Days -1/4Angled Nozzle-several parallel single jets--90°6-hole0.0024

2.50 €

1 4 Days -1/4Screw Connection-with ball and external thread--1/8 NPT-0.0024

2.50 €

1 4 Days -1/4Screw Connection-with ball and external thread--1/4 NPT-0.0024

6.46 €

1 4 Days -1/4Distributor-2 hoses from 1 supply line----0.0029

754.17 €

1 4 Days blue1/4Flexible Hose15M-----2.0000

754.17 €

1 4 Days black1/4Flexible Hose15M-----2.0000

Loading...

Basic information

RoHS yes

Tech Support