Taper cleaner short taper (96632)

Taper cleaner short taper (96632)
Material:
Plastic, felt facing.
Sample order:
nlm 96632-020
Note:
For cleaning short taper tool holders. The taper cleaner consists of a plastic body with form retentive felt facing. No abrasive particles remain in the felt material, dirt particles collect in the large gaps between the felt strips.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
96632-020
96632-030
96632-040
96632-045
96632-050
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Size L=Length L1 D1 D Weight (ERP)
(kg)

19.43 €

1 4 Days SK 2010239157.50.0160

19.43 €

1 4 Days SK 3016855249.50.0461

24.23 €

1 4 Days SK 401887324160.0646

34.07 €

1 4 Days SK 452159626210.0997

42.35 €

1 4 Days SK 5024011630260.1747

Loading...

  1. 1

Basic information

Item Taper Cleaner Version 1 short taper Main material plastic
RoHS yes

Tech Support