Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
02360-006 |
02360-010 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | C | D (mm) | D1 (mm) | D2 (mm) | D3 (mm) | E=Width (mm) | F (kN) | H=Height (mm) | H1 (mm) | H2 (mm) | H3 (mm) | L=Length (mm) | L1 (mm) | L2 (mm) | L3 (mm) | L4 (mm) | Weight (ERP) (kg) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
496.08 € | 1 | 4 Days | 4 | 10 | M6 | 8.2 | 16.2 | 20 | 3 | 19 | 19.5 | 7 | 9 | 92 | 25.5 | 39 | 20 | 6 | 0.1904 | ||
554.64 € | 1 | 4 Days | 6 | 16 | M10 | 12.5 | 24.4 | 30 | 15 | 30 | 31 | 10 | 10 | 149 | 44 | 61 | 32 | 11 | 0.7137 |
Loading...
Item | Support element | Main material | Steel | RoHS | Yes |
---|
Configure
Basic Attributes
C
D(mm)
D1(mm)
D2(mm)
D3(mm)
E=Width(mm)
F(kN)
H=Height(mm)
H1(mm)
H2(mm)
H3(mm)
L=Length(mm)
L1(mm)
L2(mm)
L3(mm)
L4(mm)
Filter by standard shipping days
Optional Attributes