Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
03240-1814X18 |
03240-1814X20 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | L=Length (mm) | Spring force F approx. (N) | |
---|---|---|---|---|---|---|
33.53 € | 1 | 4 Days | 18 | 18 | ||
27.16 € | 1 | 4 Days | 20 | 20 |
Loading...
B=Width(mm) | 14 | Form | B | Form definition | both sides |
---|---|---|---|---|---|
H=Height(mm) | 10 | H1(mm) | 4.9 | Item | T-Slot Key |
L1(mm) | 18 | Main material | high carbon steel | Steel code | 1.1191 |
Surface finish body | hardened and bright | RoHS | yes | PL Edelstahl | no |
Weight (ERP)(kg) | 0.0400 |