Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
33225-15-1501 |
33225-15-1511 |
33225-15-1520 |
33225-15-2501 |
33225-15-2511 |
33225-15-2520 |
33225-15-3501 |
33225-15-3511 |
33225-15-3520 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | B=Width (mm) | B1 (mm) | B2 (mm) | B3 (mm) | D (mm) | D1 (mm) | Form | H=Height (mm) | H1 (mm) | H2 (mm) | H3 (mm) | L=Length (mm) | L1 (mm) | L2 (mm) | L3 (mm) | Packaging unit | Version 1 | Version 2 | Weight (ERP) (kg) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
11.48 € | 1 | 4 Days | 15 | 8.5 | - | - | M2 | - | B | 6.3 | 3.3 | - | 4.8 | 3 | - | - | 1 | - | Smooth | Stepped | 0.0019 | ||
16.42 € | 1 | 4 Days | 15 | 8.5 | 10.2 | 2.5 | M2 | 1 | C | 6.3 | 3.3 | 4 | - | 4 | 1 | 0.5 | - | - | V-block | With stop pin | 0.0025 | ||
45.20 € | 1 | 4 Days | 15 | 8.5 | 10.2 | - | M2 | - | A | 6.3 | 3.3 | 4 | - | 4/3 | 1 | 0.5 | - | Set | 1 pce. prism | 1 pce. smooth finish | 0.0068 | ||
16.42 € | 1 | 4 Days | 25 | 15 | - | - | M4 | - | B | 10.3 | 5 | - | 8.5 | 4.5 | - | - | 1.3 | - | Smooth | Stepped | 0.0077 | ||
24.66 € | 1 | 4 Days | 25 | 15 | 17 | 4 | M4 | 2 | C | 10.3 | 5 | 7 | - | 6.2 | 2 | 1 | - | - | V-block | With stop pin | 0.0101 | ||
59.97 € | 1 | 4 Days | 25 | 15 | 17 | - | M4 | - | A | 10.3 | 5 | 7 | - | 6.2/4.5 | 2 | 1 | - | Set | 1 pce. prism | 1 pce. smooth finish | 0.0200 | ||
27.93 € | 1 | 4 Days | 35 | 21 | - | - | M5 | - | B | 14.4 | 7 | - | 12.4 | 6 | - | - | 1.5 | - | Smooth | Stepped | 0.0209 | ||
36.14 € | 1 | 4 Days | 35 | 21 | 23.8 | 6 | M5 | 3 | C | 14.4 | 7 | 9.8 | - | 8.2 | 2.5 | 1.8 | - | - | V-block | With stop pin | 0.0271 | ||
78.05 € | 1 | 4 Days | 35 | 21 | 23.8 | - | M5 | - | A | 14.4 | 7 | 9.8 | - | 8.2/6 | 2.5 | 1.8 | - | Set | 1 pce. prism | 1 pce. smooth finish | 0.0500 |
Loading...
Item | Jaw plate | Main material | Stainless steel | Steel code | 1.4021 |
---|---|---|---|---|---|
RoHS | Yes | PL Edelstahl | Yes |
Configure
Basic Attributes
B=Width(mm)
B1(mm)
B2(mm)
B3(mm)
D(mm)
D1(mm)
Form
H=Height(mm)
H1(mm)
H2(mm)
H3(mm)
L=Length(mm)
L1(mm)
L2(mm)
L3(mm)
Packaging unit
Version 1
Version 2
Filter by standard shipping days
Optional Attributes