Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
41502-05-0504402
B=Width(mm) | 50 | B1(mm) | 30 | D Internal thread(mm) | M5 |
---|---|---|---|---|---|
D1=Internal thread | M6 | D3=Cap screw(mm) | M10x30 | Form | B |
Form definition | serrated | H=Height(mm) | 25 | H1(mm) | 12.5 |
Item | DS fixed jaw | L=Length(mm) | 44 | L2(mm) | 24 |
L3(mm) | 18 | Main material | tool steel | Spring force F approx.(N) | 5 |
suitable for system width | 50 | Surface finish body | hardened and ground | Version 1 | for multi-clamping system |
RoHS | yes | PL Edelstahl | no | Weight (ERP)(kg) | 0.4926 |
This page is DS fixed jaw for multi-clamping system, form B serrated, tool steel (41502), part number 41502-05-0504402.
You can find the detail information about specifications and dimensions on part number 41502-05-0504402.