Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
04470-05-92008016 |
04470-05-92012022 |
04470-05-92016030 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | B=Width (mm) | B1 (mm) | B2 (mm) | F1 (kN) | F2 (kN) | H=Height (mm) | H1 (mm) | H2 (mm) | J (mm) | L=Length (mm) | L1 (mm) | L2 (mm) | M1 (Nm) | M2 (Nm) | Weight (ERP) (kg) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
142.36 € | 1 | 4 Days | 25 | 8.5 | 14 | 3.6 | 4 | 7.5 | 16 | 7 | 7 | 72 | 16.5 | 10 | 6.5 | 8 | 0.1441 | ||
214.70 € | 1 | 4 Days | 35 | 13 | 20 | 7.4 | 10.4 | 10 | 22 | 9 | 12 | 105 | 26.5 | 13.5 | 19 | 26 | 0.3921 | ||
306.79 € | 1 | 4 Days | 40 | 17 | 26 | 11.7 | 24 | 14 | 30 | 13 | 14 | 137 | 30 | 17.5 | 32 | 60 | 0.8209 |
Loading...
Application | Blanks | Component material | High carbon steel | Form | A |
---|---|---|---|---|---|
Item | Toe clamp | Kind of fastening | Elongated holes | Main material | High carbon steel |
Surface finish body | Black oxidised | Surface finish component | Tempered, black oxidised | Version 1 | Adjustable |
Version 2 | Stepped |
Configure
Basic Attributes
B=Width(mm)
B1(mm)
B2(mm)
F1(kN)
F2(kN)
H=Height(mm)
H1(mm)
H2(mm)
J(mm)
L=Length(mm)
L1(mm)
L2(mm)
M1(Nm)
M2(Nm)
Filter by standard shipping days
Optional Attributes