Toe clamp adjustable, off-set, form B ground, carbon steel (04470)

Toe clamp adjustable, off-set, form B ground, carbon steel (04470)
· Workpiece clamping with positive down force

· Ideal for flat workpieces

· Low height, no protruding edges

· Ground clamping face

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
04470-05-92108016
04470-05-92112022
04470-05-92116030
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
B=Width
(mm)
B1
(mm)
B2
(mm)
F1
(kN)
F2
(kN)
H=Height
(mm)
H1
(mm)
H2
(mm)
J
(mm)
L=Length
(mm)
L1
(mm)
L2
(mm)
M1
(Nm)
M2
(Nm)
Weight (ERP)
(kg)

138.98 €

1 4 Days 258.5143.647.516777216.5106.580.1469

218.07 €

1 4 Days 3513207.410.4102291210526.513.519260.3945

308.21 €

1 4 Days 40172611.724143013141373017.532600.8628

Loading...

  1. 1

Basic information

Application Machined Component material High carbon steel Form B
Item Toe clamp Kind of fastening Elongated holes Main material High carbon steel
Surface finish body Black oxidised Surface finish component Tempered, black oxidised Version 1 Adjustable
Version 2 Stepped

Tech Support