Screw jack, aluminium (02180)

Screw jack, aluminium (02180)
· Supporting overhanging clamping points

· Prevents vibrations and bending

· Height-adjustable

· Flexible positioning

· Self-locking trapezoidal thread

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
02180-01
02180-02
02180-03
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
H=Height
(mm)
H1
(mm)
Weight (ERP)
(kg)

55.38 €

1 4 Days 42520.3711

65.78 €

1 4 Days 50700.4317

79.14 €

1 4 Days 701000.6000

Loading...

  1. 1

Basic information

D(mm) 50 D1(mm) 50 D2(mm) Tr 30X4
D3(mm) 36 F max.(kN) 30 Item Screw Jack
Main material aluminium S(mm) 12 RoHS yes

Tech Support