Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
04462-1214 |
04462-1618 |
04462-2022 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | B=Width (mm) | BN=Slot width | C1 | D=Thread | F (kN) | F1 (kN) | H=Height (mm) | L=Length (mm) | SW (mm) | Tightening torque M1 (Nm) | Tightening torque M2 (Nm) | Weight (ERP) (kg) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
99.00 € | 1 | 4 Days | 44 | 14 | 8 | M12 | 15 | 7.5 | 25 | 112 | 10 | 65 | 52 | 0.5460 | ||
143.96 € | 1 | 4 Days | 56 | 18 | 10 | M16 | 25 | 12.5 | 30 | 132 | 14 | 150 | 120 | 1.0630 | ||
200.06 € | 1 | 4 Days | 62 | 22 | 11 | M20 | 36 | 18 | 35 | 155 | 17 | 300 | 240 | 1.8620 |
Loading...
Component material | stainless steel | Item | Flat Clamp | Main material | stainless steel |
---|---|---|---|---|---|
Surface finish body | hardened and nickel plated | Surface finish component | hardened and nickel plated | Version 1 | for t-slot |
Version 2 | hardened | RoHS | yes |
Configure
Basic Attributes
B=Width(mm)
BN=Slot width
C1
D=Thread
F(kN)
F1(kN)
H=Height(mm)
L=Length(mm)
SW(mm)
Tightening torque M1(Nm)
Tightening torque M2(Nm)
Filter by standard shipping days
Optional Attributes