Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
04521-10-1216 |
04521-10-1225 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | K (mm) | L=thread length (mm) | Weight (ERP) (kg) | |
---|---|---|---|---|---|---|---|
11.84 € | 1 | 4 Days | 6.6 | 16 | 0.0340 | ||
12.13 € | 1 | 4 Days | 6.3 | 25 | 0.0360 |
Loading...
Main material | High carbon steel | Form | B | Item | Cam screw |
---|---|---|---|---|---|
D=thread(mm) | M12 | SW(mm) | 8 | PL Edelstahl | No |
RoHS | Yes |