Precision vice, miniature construction (33225)

Precision vice, miniature construction (33225)
· Suitable for clamping, measuring and machining small parts on metrology systems, microscopes, profile projectors etc.

· Precise positioning and fixating of components

· High parallel and angular precision

· Exchangeable jaw plates

· Versatile use

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
33225-10-15140
33225-10-15142
33225-10-25230
33225-10-25231
33225-10-35320
33225-10-35321
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
B=Width B1 B2 B3 D D1 D2 D3 D4 D5 Form H=Height H1 H2 H3 H4 H5 H6 L=Length L1 L2 L3 L4 L5 L6 L7 L8 L9 Main material Steel code Surface finish body Travel S Weight (ERP)
(kg)

254.67 €

1 4 Days 151.7-8.513.5M04X5--M02-A158.531.8-6.33.35066.5-80.5424395.534--stainless steel1.4021-140.0776

172.53 €

1 4 Days 151.7-8.513.5M04X5--M02-A158.531.8-6.33.35066.5-80.5424395.534--brass-matt chromed140.0832

427.18 €

1 4 Days 25312.51519.7M04X7M04X5M05X8M4-B251543910.357593.5-116.562.56.255984.56.2--stainless steel1.4021-230.3020

244.80 €

1 4 Days 25312.51519.7M04X7M04X5M05X8M4-B251543910.357593.5-116.562.56.255984.56.2--aluminium-matt anodised230.1702

492.88 €

1 4 Days 353-2127.6M05X10-M5M5M04x8C352145-14.47100125-157838.55920.568.223.534stainless steel1.4021-320.7933

312.17 €

1 4 Days 353-2127.6M05X10--M5M04x8C352145-14.47100125-157838.55920.568.223.534aluminium-matt and anodised320.4213

Loading...

  1. 1

Basic information

Component material stainless steel Item Precision Vice Version 1 miniature construction
RoHS yes

Tech Support