Prism jaw steel, hardened (41092)

Prism jaw steel, hardened (41092)
· For clamping round workpieces

· Prism incorporated horizontally and vertically

· Hardened

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

41092-10-125

Part Number
41092-10-125
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

242.94 €

1 4 Days

Loading...

  1. 1

Basic information

B=Width(mm) 20 D(mm) 8-38 H(mm) 43
Item Prism Jaw L=Length(mm) 125 Main material steel
Version 2 hardened RoHS yes Weight (ERP)(kg) 0.7200

This page is Prism jaw steel, hardened (41092), part number 41092-10-125.
You can find the detail information about specifications and dimensions on part number 41092-10-125.

Tech Support