Hoist ring, carbon steel (07772)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
07772-08035
07772-10040
07772-12045
07772-12065
07772-16065
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
B
(mm)
max. permissible load
(kg)
Tightening torque
(Nm)
B1 D for screw DIN 912 D1 H L1 L2 R1 S Weight (ERP)
(kg)

44.35 €

1 4 Days 6590010-M8X35 (2x)45195125.41380.3019

55.10 €

1 4 Days 81110015-M10X40 (2x)57226428.616100.5431

66.02 €

1 4 Days 100225035-M12X45 (2x)64297638.119130.8642

128.27 €

1 4 Days 13054004531.8M12X65 (4x)803510241.322191.8320

170.36 €

1 4 Days 160900010031.8M16X65 (4x)924812752.425.425.43.6600

Loading...

  1. 1

Basic information

Main material high carbon steel Component material steel Item Hoist Ring
RoHS yes

Tech Support