Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
07796-801000 |
07796-802000 |
07796-803000 |
07796-804000 |
07796-805000 |
07796-806000 |
07796-808000 |
07796-810000 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Main colour | B (mm) | B1 | B2 | FT=load capacity (kg) | L | S | S1 | S2 | T | Weight (ERP) (kg) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
61.52 € | 1 | 4 Days | violet | 78 | 41 | 12 | 1000 | 123 | 17 | 20 | 16 | 31 | 0.0007 | ||
70.32 € | 1 | 4 Days | green | 91 | 44 | 19 | 2000 | 148 | 21 | 26 | 17 | 40 | 1.2600 | ||
108.87 € | 1 | 4 Days | yellow | 113 | 55 | 21 | 3000 | 175 | 25 | 32 | 25 | 50 | 2.2430 | ||
236.59 € | 1 | 4 Days | grey | 133 | 76 | 40 | 4000 | 223 | 36 | 40 | 36 | 59.5 | 4.5250 | ||
244.32 € | 1 | 4 Days | red | 133 | 76 | 40 | 5000 | 223 | 36 | 40 | 36 | 59.5 | 4.5000 | ||
284.57 € | 1 | 4 Days | brown | 133 | 76 | 40 | 6000 | 223 | 36 | 40 | 36 | 59.5 | 4.5900 | ||
558.96 € | 1 | 4 Days | blue | 185 | 100 | 50 | 8000 | 317 | 45 | 63 | 55 | 80 | 12.9900 | ||
650.35 € | 1 | 4 Days | orange | 185 | 100 | 50 | 10000 | 317 | 45 | 63 | 55 | 80 | 13.1200 |
Loading...
Main material | steel | Surface finish body | plastic-coated | Grade | 8 |
---|---|---|---|---|---|
Item | Round Sling Hook | Version 1 | for round slings | RoHS | yes |
Configure
Basic Attributes
Main colour
B(mm)
B1
B2
FT=load capacity(kg)
L
S
S1
S2
T
Filter by standard shipping days
Optional Attributes