Detecting Agents

Leak detectors are inspection products that can detect gas, oil leaks and water leaks, etc. Leak detectors are spray type or liquid type. There are types that dry quickly and can be used in low-temperature and high-humidity environments, and types that have high detection sensitivity even for minute leaks. There are also types that do not cause a chemical reaction and do not affect the surface of metals, coatings, rubber, and plastics, and types that have natural materials and cosmetic raw materials as their main ingredients that are friendly to humans and the environment. Gas leak detectors are used for leaks from gas equipment, piping joints and pressure vessels, etc., and for plant inspection and maintenance. Oil leak detectors are used to detect leaks of petroleum liquids, various organic solvents and insulating oils, and water leak detectors are used for water pressure tests and leak inspections of various liquids. In addition, there are leak detectors for checking bag-making errors and defective seals.
    • WEICON Leak Detector

        WEICON

        WEICON Leak Detector

        Non-flammable, non-corrosive, does not cause skin irritation, DIN-DVGW-testedThe agent is used for the fast, convenient and reliable location of leaks (cracks or porous spots) in pressurized pipes.WEICON Leak Detection does not form any hazardous compounds with carbon dioxide (CO₂), propane, butane, acetylene, oxygen, city or natural gases.WEICON Leak Detection can be used wherever compressed air, natural or liquid gas is processed, and wherever leaky points can occur on fittings, threated joints, and connections. It greatly contributes to the safety of pneumatic brakes and gas lines.
        Read more
        Regular price (excluding VAT):
        46.10 €
        Standard shipping days:
        3 working days
        Configure now