Locating pins, Centring pins / head shape selectable / small, chamfered flat head / mounting variant selectable

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Small Head/Standard/P,L,B&Pilot Configurable:Related Image
EN 1.4037 Equiv. has an identification groove at any position on D part.
Polished, centering hole is sometimes not available for EN 1.4301 Equiv.
P-2EtanA≥0.73 (Tip dia. Ø0.73 or more)
  Reference: tan15°≈0.267 tan30°≈0.577
      tan45°=1 tan60°≈1.732
 
Material
No.
MaterialSurface TreatmentHardnessPress FitTapped
TypeShape CodeTypeShape Code
EN 1.2510 Equiv.-Treated Hardness: 60 ~ 63HRCKFSA (Round)

D (Diamond)
KFSTA (Round)

D (Diamond)
EN 1.2510 Equiv.Hard Chrome PlatingTreated Hardness: 50 ~ 55HRC
Plating Hardness: 750HV ~
GKFSGKFST
EN 1.4301 Equiv.--SKFSSKFST
EN 1.4301 Equiv.Hard Chrome PlatingPlating Hardness: 750HV ~HKFSHKFST
EN 1.4037 Equiv.-Treated Hardness: 50 ~ 55HRCCKFSCKFST

Specifications

Part Number-P-L-B-E-A
 
Type Shape D Tol. P Tolerance D
KFS A G S 10-P8.00-L10-B8.0-E3.0-A30
■Tolerance Selection
D
or
P
Standard GradePrecision Grade
MPGHSAB
m6p6g6h7---
1.00
~
3.00
+0.008
+0.002
+0.012
+0.006
-0.002
-0.008
0
-0.010
 0
-0.01
+0.005
 0
 0
-0.005
3.01
~
6.00
+0.012
+0.004
+0.020
+0.012
-0.004
-0.012
0
-0.012
6.01
~
10.00
+0.015
+0.006
+0.024
+0.015
-0.005
-0.014
0
-0.015
10.01
~
18.00
+0.018
+0.007
+0.029
+0.018
-0.006
-0.017
0
-0.018
18.01
~
20.00
+0.021
+0.008
+0.035
+0.022
-0.007
-0.020
0
-0.021
The unit price of Precision Type is the price of Standard Type multiplied by 1.1. (Round off 1s JPY digit.)
Hard Chrome Plating products are not available for Precision Grade Tolerance.

■Press Fit
Part NumberP
0.01mm Increment
L
1mm Increment
B
0.1mm Increment
E
0.1mm Increment
A SelectionC(W)Unit Price Round ShapeUnit Price Diamond Shape
TypeShapeD ToleranceP ToleranceD
KFSA

GKFSA

SKFSA

HKFSA

CKFSA

KFSD

GKFSD

SKFSD

HKFSD

CKFSD
KFS
GKFS *
SKFS
HKFS *
CKFS
A
(Round)


D
(Diamond)
M
P
G
H

*A
*B
S
M
P
G
H

*A
*B
21.00~2.002~42.0~10.00.5
~
10.0
15

30

45

60
0.3-     -----
31.00(2.00)~3.003~62.0~10.00.51.0          
42.00~4.004~82.0~10.011.0          
52.00~5.005~102.0~10.01.2          
62.00~6.006~122.0~12.01.5          
83.00~8.008~162.0~15.01.51.8          
103.00~10.0010~203.0~20.022.2          
125.00~12.0012~243.0~20.02.5          
136.00~13.0013~265.0~20.03          
1610.00~16.0016~325.0~20.034          
2013.00~20.0020~405.0~20.05          
Hard Chrome Plating products are not available for * marked Precision Grade (Precision Grade A and B). P dimension in ( ) is applicable to Diamond Shape.

■Tapped
Part NumberP
0.01mm Increment
L
1mm Increment
B
0.1mm Increment
E
0.1mm Increment
A Selection(W)M (Coarse)* Tightening
Torque

N • cm
Unit Price Round ShapeUnit Price Diamond Shape
TypeShapeD ToleranceP ToleranceD
KFSTA

GKFSTA

SKFSTA

HKFSTA

CKFSTA

KFSTD

GKFSTD

SKFSTD

HKFSTD

CKFSTD
KFST
GKFST
SKFST
HKFST
CKFST
A
(Round)


D
(Diamond)
M
P
G
H
S
M
P
G
H
53.00~5.008~102.0~10.00.5
~
10.0
15

30

45

60
1.2M2-3        --
64.00~6.008(9)~122.0~12.01.5M3  985          
6TM2.6-4          
86.00~8.0011(12)~162.0~15.01.8M5 4618          
8TM4 2256          
107.00~10.0011(12)~203.0~20.02.2M5 4618          
127.00~12.0012~243.0~20.02.5          
138.00~13.0013(14)~265.0~20.03M8191110          
1610.00~16.0016~325.0~20.0412          
2013.00~20.0020~405.0~20.05          
L dimension in ( ) is applicable to Diamond Shape. Pins of D dimension with T have one size smaller thread diameter and larger wall thickness. (Actual D dimension is the number without "T".)
Note the strength of under-head part. >> P.1566Please confirm pilot hole depth on >>P.1566. Holes may go through.
* The tightening torque (ref. value) for hardened products is strength class 8.8. (See technical data on >>P. 2297.) Not applicable when using locking materials or lock washers.

Alterations

Small Head/Standard/P,L,B&Pilot Configurable:Related Image

Part Number:  

    3D preview is not available, because the part number has not yet been determined.

  • In order to open the 3D preview, the part number must be fixed.
Loading...
Part Number
CKFSAAA2-P[1-2/0.01]-L[2-4/1]-B[2-10/0.1]-E[0-10/0.1]-A[15,​30,​45,​60]
CKFSAAA3-P[1-3/0.01]-L[3-6/1]-B[2-10/0.1]-E[0-10/0.1]-A[15,​30,​45,​60]
CKFSAAA4-P[2-4/0.01]-L[4-8/1]-B[2-10/0.1]-E[0-10/0.1]-A[15,​30,​45,​60]
CKFSAAA5-P[2-5/0.01]-L[5-10/1]-B[2-10/0.1]-E[0-10/0.1]-A[15,​30,​45,​60]
CKFSAAA6-P[2-6/0.01]-L[6-12/1]-B[2-12/0.1]-E[0-10/0.1]-A[15,​30,​45,​60]
CKFSAAA8-P[3-8/0.01]-L[8-16/1]-B[2-15/0.1]-E[0-10/0.1]-A[15,​30,​45,​60]
CKFSAAA10-P[3-10/0.01]-L[10-20/1]-B[3-20/0.1]-E[0-10/0.1]-A[15,​30,​45,​60]
CKFSAAA12-P[5-12/0.01]-L[12-24/1]-B[3-20/0.1]-E[0-10/0.1]-A[15,​30,​45,​60]
CKFSAAA13-P[6-13/0.01]-L[13-26/1]-B[5-20/0.1]-E[0-10/0.1]-A[15,​30,​45,​60]
CKFSAAA16-P[10-16/0.01]-L[16-32/1]-B[5-20/0.1]-E[0-10/0.1]-A[15,​30,​45,​60]
CKFSAAA20-P[13-20/0.01]-L[20-40/1]-B[5-20/0.1]-E[0-10/0.1]-A[15,​30,​45,​60]
CKFSAAB2-P[1-2/0.01]-L[2-4/1]-B[2-10/0.1]-E[0-10/0.1]-A[15,​30,​45,​60]
CKFSAAB3-P[1-3/0.01]-L[3-6/1]-B[2-10/0.1]-E[0-10/0.1]-A[15,​30,​45,​60]
CKFSAAB4-P[2-4/0.01]-L[4-8/1]-B[2-10/0.1]-E[0-10/0.1]-A[15,​30,​45,​60]
CKFSAAB5-P[2-5/0.01]-L[5-10/1]-B[2-10/0.1]-E[0-10/0.1]-A[15,​30,​45,​60]
CKFSAAB6-P[2-6/0.01]-L[6-12/1]-B[2-12/0.1]-E[0-10/0.1]-A[15,​30,​45,​60]
CKFSAAB8-P[3-8/0.01]-L[8-16/1]-B[2-15/0.1]-E[0-10/0.1]-A[15,​30,​45,​60]
CKFSAAB10-P[3-10/0.01]-L[10-20/1]-B[3-20/0.1]-E[0-10/0.1]-A[15,​30,​45,​60]
CKFSAAB12-P[5-12/0.01]-L[12-24/1]-B[3-20/0.1]-E[0-10/0.1]-A[15,​30,​45,​60]
CKFSAAB13-P[6-13/0.01]-L[13-26/1]-B[5-20/0.1]-E[0-10/0.1]-A[15,​30,​45,​60]
CKFSAAB16-P[10-16/0.01]-L[16-32/1]-B[5-20/0.1]-E[0-10/0.1]-A[15,​30,​45,​60]
CKFSAAB20-P[13-20/0.01]-L[20-40/1]-B[5-20/0.1]-E[0-10/0.1]-A[15,​30,​45,​60]
CKFSAAG2-P[1-2/0.01]-L[2-4/1]-B[2-10/0.1]-E[0-10/0.1]-A[15,​30,​45,​60]
CKFSAAG3-P[1-3/0.01]-L[3-6/1]-B[2-10/0.1]-E[0-10/0.1]-A[15,​30,​45,​60]
CKFSAAG4-P[2-4/0.01]-L[4-8/1]-B[2-10/0.1]-E[0-10/0.1]-A[15,​30,​45,​60]
CKFSAAG5-P[2-5/0.01]-L[5-10/1]-B[2-10/0.1]-E[0-10/0.1]-A[15,​30,​45,​60]
CKFSAAG6-P[2-6/0.01]-L[6-12/1]-B[2-12/0.1]-E[0-10/0.1]-A[15,​30,​45,​60]
CKFSAAG8-P[3-8/0.01]-L[8-16/1]-B[2-15/0.1]-E[0-10/0.1]-A[15,​30,​45,​60]
CKFSAAG10-P[3-10/0.01]-L[10-20/1]-B[3-20/0.1]-E[0-10/0.1]-A[15,​30,​45,​60]
CKFSAAG12-P[5-12/0.01]-L[12-24/1]-B[3-20/0.1]-E[0-10/0.1]-A[15,​30,​45,​60]
CKFSAAG13-P[6-13/0.01]-L[13-26/1]-B[5-20/0.1]-E[0-10/0.1]-A[15,​30,​45,​60]
CKFSAAG16-P[10-16/0.01]-L[16-32/1]-B[5-20/0.1]-E[0-10/0.1]-A[15,​30,​45,​60]
CKFSAAG20-P[13-20/0.01]-L[20-40/1]-B[5-20/0.1]-E[0-10/0.1]-A[15,​30,​45,​60]
CKFSAAH2-P[1-2/0.01]-L[2-4/1]-B[2-10/0.1]-E[0-10/0.1]-A[15,​30,​45,​60]
CKFSAAH3-P[1-3/0.01]-L[3-6/1]-B[2-10/0.1]-E[0-10/0.1]-A[15,​30,​45,​60]
CKFSAAH4-P[2-4/0.01]-L[4-8/1]-B[2-10/0.1]-E[0-10/0.1]-A[15,​30,​45,​60]
CKFSAAH5-P[2-5/0.01]-L[5-10/1]-B[2-10/0.1]-E[0-10/0.1]-A[15,​30,​45,​60]
CKFSAAH6-P[2-6/0.01]-L[6-12/1]-B[2-12/0.1]-E[0-10/0.1]-A[15,​30,​45,​60]
CKFSAAH8-P[3-8/0.01]-L[8-16/1]-B[2-15/0.1]-E[0-10/0.1]-A[15,​30,​45,​60]
CKFSAAH10-P[3-10/0.01]-L[10-20/1]-B[3-20/0.1]-E[0-10/0.1]-A[15,​30,​45,​60]
CKFSAAH12-P[5-12/0.01]-L[12-24/1]-B[3-20/0.1]-E[0-10/0.1]-A[15,​30,​45,​60]
CKFSAAH13-P[6-13/0.01]-L[13-26/1]-B[5-20/0.1]-E[0-10/0.1]-A[15,​30,​45,​60]
CKFSAAH16-P[10-16/0.01]-L[16-32/1]-B[5-20/0.1]-E[0-10/0.1]-A[15,​30,​45,​60]
CKFSAAH20-P[13-20/0.01]-L[20-40/1]-B[5-20/0.1]-E[0-10/0.1]-A[15,​30,​45,​60]
CKFSAAM2-P[1-2/0.01]-L[2-4/1]-B[2-10/0.1]-E[0-10/0.1]-A[15,​30,​45,​60]
CKFSAAM3-P[1-3/0.01]-L[3-6/1]-B[2-10/0.1]-E[0-10/0.1]-A[15,​30,​45,​60]
CKFSAAM4-P[2-4/0.01]-L[4-8/1]-B[2-10/0.1]-E[0.5-10/0.1]-A[15,​30,​45,​60]
CKFSAAM5-P[2-5/0.01]-L[5-10/1]-B[2-10/0.1]-E[0-10/0.1]-A[15,​30,​45,​60]
CKFSAAM6-P[2-6/0.01]-L[6-12/1]-B[2-12/0.1]-E[0-10/0.1]-A[15,​30,​45,​60]
CKFSAAM8-P[3-8/0.01]-L[8-16/1]-B[2-15/0.1]-E[0-10/0.1]-A[15,​30,​45,​60]
CKFSAAM10-P[3-10/0.01]-L[10-20/1]-B[3-20/0.1]-E[0-10/0.1]-A[15,​30,​45,​60]
CKFSAAM12-P[5-12/0.01]-L[12-24/1]-B[3-20/0.1]-E[0-10/0.1]-A[15,​30,​45,​60]
CKFSAAM13-P[6-13/0.01]-L[13-26/1]-B[5-20/0.1]-E[0-10/0.1]-A[15,​30,​45,​60]
CKFSAAM16-P[10-16/0.01]-L[16-32/1]-B[5-20/0.1]-E[0-10/0.1]-A[15,​30,​45,​60]
CKFSAAM20-P[13-20/0.01]-L[20-40/1]-B[5-20/0.1]-E[0-10/0.1]-A[15,​30,​45,​60]
CKFSAAP2-P[1-2/0.01]-L[2-4/1]-B[2-10/0.1]-E[0-10/0.1]-A[15,​30,​45,​60]
CKFSAAP3-P[1-3/0.01]-L[3-6/1]-B[2-10/0.1]-E[0-10/0.1]-A[15,​30,​45,​60]
CKFSAAP4-P[2-4/0.01]-L[4-8/1]-B[2-10/0.1]-E[0-10/0.1]-A[15,​30,​45,​60]
CKFSAAP5-P[2-5/0.01]-L[5-10/1]-B[2-10/0.1]-E[0-10/0.1]-A[15,​30,​45,​60]
CKFSAAP6-P[2-6/0.01]-L[6-12/1]-B[2-12/0.1]-E[0-10/0.1]-A[15,​30,​45,​60]
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSHead Shape Mounting Side Shape Surface Treatment Heat Treatment Material [P] Diameter (Head)
(mm)
Positioning Side O.D. Tolerance [D] Diameter (Pin)
(mm)
Mounting Side Outer Dia. Tolerance Screw Dia. M
(mm)
[L] Length (Pin)
(mm)
[B] Length (Head)
(mm)
[E] Length (Taper)
(mm)
A
(°)

-

1 6 Days 10RoundStraight(Press Fit)Not ProvidedDirectly Quenched[Stainless Steel] EN 1.4037 Equiv1 ~ 20.005/020.005/0-2 ~ 42 ~ 100 ~ 1015 ~ 60

-

1 6 Days 10RoundStraight(Press Fit)Not ProvidedDirectly Quenched[Stainless Steel] EN 1.4037 Equiv1 ~ 30.005/030.005/0-3 ~ 62 ~ 100 ~ 1015 ~ 60

-

1 6 Days 10RoundStraight(Press Fit)Not ProvidedDirectly Quenched[Stainless Steel] EN 1.4037 Equiv2 ~ 40.005/040.005/0-4 ~ 82 ~ 100 ~ 1015 ~ 60

-

1 6 Days 10RoundStraight(Press Fit)Not ProvidedDirectly Quenched[Stainless Steel] EN 1.4037 Equiv2 ~ 50.005/050.005/0-5 ~ 102 ~ 100 ~ 1015 ~ 60

-

1 6 Days 10RoundStraight(Press Fit)Not ProvidedDirectly Quenched[Stainless Steel] EN 1.4037 Equiv2 ~ 60.005/060.005/0-6 ~ 122 ~ 120 ~ 1015 ~ 60

-

1 6 Days 10RoundStraight(Press Fit)Not ProvidedDirectly Quenched[Stainless Steel] EN 1.4037 Equiv3 ~ 80.005/080.005/0-8 ~ 162 ~ 150 ~ 1015 ~ 60

-

1 6 Days 10RoundStraight(Press Fit)Not ProvidedDirectly Quenched[Stainless Steel] EN 1.4037 Equiv3 ~ 100.005/0100.005/0-10 ~ 203 ~ 200 ~ 1015 ~ 60

-

1 6 Days 10RoundStraight(Press Fit)Not ProvidedDirectly Quenched[Stainless Steel] EN 1.4037 Equiv5 ~ 120.005/0120.005/0-12 ~ 243 ~ 200 ~ 1015 ~ 60

-

1 6 Days 10RoundStraight(Press Fit)Not ProvidedDirectly Quenched[Stainless Steel] EN 1.4037 Equiv6 ~ 130.005/0130.005/0-13 ~ 265 ~ 200 ~ 1015 ~ 60

-

1 6 Days 10RoundStraight(Press Fit)Not ProvidedDirectly Quenched[Stainless Steel] EN 1.4037 Equiv10 ~ 160.005/0160.005/0-16 ~ 325 ~ 200 ~ 1015 ~ 60

-

1 6 Days 10RoundStraight(Press Fit)Not ProvidedDirectly Quenched[Stainless Steel] EN 1.4037 Equiv13 ~ 200.005/0200.005/0-20 ~ 405 ~ 200 ~ 1015 ~ 60

-

1 6 Days 10RoundStraight(Press Fit)Not ProvidedDirectly Quenched[Stainless Steel] EN 1.4037 Equiv1 ~ 20/-0.00520.005/0-2 ~ 42 ~ 100 ~ 1015 ~ 60

-

1 6 Days 10RoundStraight(Press Fit)Not ProvidedDirectly Quenched[Stainless Steel] EN 1.4037 Equiv1 ~ 30/-0.00530.005/0-3 ~ 62 ~ 100 ~ 1015 ~ 60

-

1 6 Days 10RoundStraight(Press Fit)Not ProvidedDirectly Quenched[Stainless Steel] EN 1.4037 Equiv2 ~ 40/-0.00540.005/0-4 ~ 82 ~ 100 ~ 1015 ~ 60

-

1 6 Days 10RoundStraight(Press Fit)Not ProvidedDirectly Quenched[Stainless Steel] EN 1.4037 Equiv2 ~ 50/-0.00550.005/0-5 ~ 102 ~ 100 ~ 1015 ~ 60

-

1 6 Days 10RoundStraight(Press Fit)Not ProvidedDirectly Quenched[Stainless Steel] EN 1.4037 Equiv2 ~ 60/-0.00560.005/0-6 ~ 122 ~ 120 ~ 1015 ~ 60

-

1 6 Days 10RoundStraight(Press Fit)Not ProvidedDirectly Quenched[Stainless Steel] EN 1.4037 Equiv3 ~ 80/-0.00580.005/0-8 ~ 162 ~ 150 ~ 1015 ~ 60

-

1 6 Days 10RoundStraight(Press Fit)Not ProvidedDirectly Quenched[Stainless Steel] EN 1.4037 Equiv3 ~ 100/-0.005100.005/0-10 ~ 203 ~ 200 ~ 1015 ~ 60

-

1 6 Days 10RoundStraight(Press Fit)Not ProvidedDirectly Quenched[Stainless Steel] EN 1.4037 Equiv5 ~ 120/-0.005120.005/0-12 ~ 243 ~ 200 ~ 1015 ~ 60

-

1 6 Days 10RoundStraight(Press Fit)Not ProvidedDirectly Quenched[Stainless Steel] EN 1.4037 Equiv6 ~ 130/-0.005130.005/0-13 ~ 265 ~ 200 ~ 1015 ~ 60

-

1 6 Days 10RoundStraight(Press Fit)Not ProvidedDirectly Quenched[Stainless Steel] EN 1.4037 Equiv10 ~ 160/-0.005160.005/0-16 ~ 325 ~ 200 ~ 1015 ~ 60

-

1 6 Days 10RoundStraight(Press Fit)Not ProvidedDirectly Quenched[Stainless Steel] EN 1.4037 Equiv13 ~ 200/-0.005200.005/0-20 ~ 405 ~ 200 ~ 1015 ~ 60

-

1 6 Days 10RoundStraight(Press Fit)Not ProvidedDirectly Quenched[Stainless Steel] EN 1.4037 Equiv1 ~ 2g620.005/0-2 ~ 42 ~ 100 ~ 1015 ~ 60

-

1 6 Days 10RoundStraight(Press Fit)Not ProvidedDirectly Quenched[Stainless Steel] EN 1.4037 Equiv1 ~ 3g630.005/0-3 ~ 62 ~ 100 ~ 1015 ~ 60

-

1 6 Days 10RoundStraight(Press Fit)Not ProvidedDirectly Quenched[Stainless Steel] EN 1.4037 Equiv2 ~ 4g640.005/0-4 ~ 82 ~ 100 ~ 1015 ~ 60

-

1 6 Days 10RoundStraight(Press Fit)Not ProvidedDirectly Quenched[Stainless Steel] EN 1.4037 Equiv2 ~ 5g650.005/0-5 ~ 102 ~ 100 ~ 1015 ~ 60

-

1 6 Days 10RoundStraight(Press Fit)Not ProvidedDirectly Quenched[Stainless Steel] EN 1.4037 Equiv2 ~ 6g660.005/0-6 ~ 122 ~ 120 ~ 1015 ~ 60

-

1 6 Days 10RoundStraight(Press Fit)Not ProvidedDirectly Quenched[Stainless Steel] EN 1.4037 Equiv3 ~ 8g680.005/0-8 ~ 162 ~ 150 ~ 1015 ~ 60

-

1 6 Days 10RoundStraight(Press Fit)Not ProvidedDirectly Quenched[Stainless Steel] EN 1.4037 Equiv3 ~ 10g6100.005/0-10 ~ 203 ~ 200 ~ 1015 ~ 60

-

1 6 Days 10RoundStraight(Press Fit)Not ProvidedDirectly Quenched[Stainless Steel] EN 1.4037 Equiv5 ~ 12g6120.005/0-12 ~ 243 ~ 200 ~ 1015 ~ 60

-

1 6 Days 10RoundStraight(Press Fit)Not ProvidedDirectly Quenched[Stainless Steel] EN 1.4037 Equiv6 ~ 13g6130.005/0-13 ~ 265 ~ 200 ~ 1015 ~ 60

-

1 6 Days 10RoundStraight(Press Fit)Not ProvidedDirectly Quenched[Stainless Steel] EN 1.4037 Equiv10 ~ 16g6160.005/0-16 ~ 325 ~ 200 ~ 1015 ~ 60

-

1 6 Days 10RoundStraight(Press Fit)Not ProvidedDirectly Quenched[Stainless Steel] EN 1.4037 Equiv13 ~ 20g6200.005/0-20 ~ 405 ~ 200 ~ 1015 ~ 60

-

1 6 Days 10RoundStraight(Press Fit)Not ProvidedDirectly Quenched[Stainless Steel] EN 1.4037 Equiv1 ~ 2h720.005/0-2 ~ 42 ~ 100 ~ 1015 ~ 60

-

1 6 Days 10RoundStraight(Press Fit)Not ProvidedDirectly Quenched[Stainless Steel] EN 1.4037 Equiv1 ~ 3h730.005/0-3 ~ 62 ~ 100 ~ 1015 ~ 60

-

1 6 Days 10RoundStraight(Press Fit)Not ProvidedDirectly Quenched[Stainless Steel] EN 1.4037 Equiv2 ~ 4h740.005/0-4 ~ 82 ~ 100 ~ 1015 ~ 60

-

1 6 Days 10RoundStraight(Press Fit)Not ProvidedDirectly Quenched[Stainless Steel] EN 1.4037 Equiv2 ~ 5h750.005/0-5 ~ 102 ~ 100 ~ 1015 ~ 60

-

1 6 Days 10RoundStraight(Press Fit)Not ProvidedDirectly Quenched[Stainless Steel] EN 1.4037 Equiv2 ~ 6h760.005/0-6 ~ 122 ~ 120 ~ 1015 ~ 60

-

1 6 Days 10RoundStraight(Press Fit)Not ProvidedDirectly Quenched[Stainless Steel] EN 1.4037 Equiv3 ~ 8h780.005/0-8 ~ 162 ~ 150 ~ 1015 ~ 60

-

1 6 Days 10RoundStraight(Press Fit)Not ProvidedDirectly Quenched[Stainless Steel] EN 1.4037 Equiv3 ~ 10h7100.005/0-10 ~ 203 ~ 200 ~ 1015 ~ 60

-

1 6 Days 10RoundStraight(Press Fit)Not ProvidedDirectly Quenched[Stainless Steel] EN 1.4037 Equiv5 ~ 12h7120.005/0-12 ~ 243 ~ 200 ~ 1015 ~ 60

-

1 6 Days 10RoundStraight(Press Fit)Not ProvidedDirectly Quenched[Stainless Steel] EN 1.4037 Equiv6 ~ 13h7130.005/0-13 ~ 265 ~ 200 ~ 1015 ~ 60

-

1 6 Days 10RoundStraight(Press Fit)Not ProvidedDirectly Quenched[Stainless Steel] EN 1.4037 Equiv10 ~ 16h7160.005/0-16 ~ 325 ~ 200 ~ 1015 ~ 60

-

1 6 Days 10RoundStraight(Press Fit)Not ProvidedDirectly Quenched[Stainless Steel] EN 1.4037 Equiv13 ~ 20h7200.005/0-20 ~ 405 ~ 200 ~ 1015 ~ 60

-

1 6 Days 10RoundStraight(Press Fit)Not ProvidedDirectly Quenched[Stainless Steel] EN 1.4037 Equiv1 ~ 2m620.005/0-2 ~ 42 ~ 100 ~ 1015 ~ 60

-

1 6 Days 10RoundStraight(Press Fit)Not ProvidedDirectly Quenched[Stainless Steel] EN 1.4037 Equiv1 ~ 3m630.005/0-3 ~ 62 ~ 100 ~ 1015 ~ 60

-

1 6 Days 10RoundStraight(Press Fit)Not ProvidedDirectly Quenched[Stainless Steel] EN 1.4037 Equiv2 ~ 4m640.005/0-4 ~ 82 ~ 100.5 ~ 1015 ~ 60

-

1 6 Days 10RoundStraight(Press Fit)Not ProvidedDirectly Quenched[Stainless Steel] EN 1.4037 Equiv2 ~ 5m650.005/0-5 ~ 102 ~ 100 ~ 1015 ~ 60

-

1 6 Days 10RoundStraight(Press Fit)Not ProvidedDirectly Quenched[Stainless Steel] EN 1.4037 Equiv2 ~ 6m660.005/0-6 ~ 122 ~ 120 ~ 1015 ~ 60

-

1 6 Days 10RoundStraight(Press Fit)Not ProvidedDirectly Quenched[Stainless Steel] EN 1.4037 Equiv3 ~ 8m680.005/0-8 ~ 162 ~ 150 ~ 1015 ~ 60

-

1 6 Days 10RoundStraight(Press Fit)Not ProvidedDirectly Quenched[Stainless Steel] EN 1.4037 Equiv3 ~ 10m6100.005/0-10 ~ 203 ~ 200 ~ 1015 ~ 60

-

1 6 Days 10RoundStraight(Press Fit)Not ProvidedDirectly Quenched[Stainless Steel] EN 1.4037 Equiv5 ~ 12m6120.005/0-12 ~ 243 ~ 200 ~ 1015 ~ 60

-

1 6 Days 10RoundStraight(Press Fit)Not ProvidedDirectly Quenched[Stainless Steel] EN 1.4037 Equiv6 ~ 13m6130.005/0-13 ~ 265 ~ 200 ~ 1015 ~ 60

-

1 6 Days 10RoundStraight(Press Fit)Not ProvidedDirectly Quenched[Stainless Steel] EN 1.4037 Equiv10 ~ 16m6160.005/0-16 ~ 325 ~ 200 ~ 1015 ~ 60

-

1 6 Days 10RoundStraight(Press Fit)Not ProvidedDirectly Quenched[Stainless Steel] EN 1.4037 Equiv13 ~ 20m6200.005/0-20 ~ 405 ~ 200 ~ 1015 ~ 60

-

1 6 Days 10RoundStraight(Press Fit)Not ProvidedDirectly Quenched[Stainless Steel] EN 1.4037 Equiv1 ~ 2p620.005/0-2 ~ 42 ~ 100 ~ 1015 ~ 60

-

1 6 Days 10RoundStraight(Press Fit)Not ProvidedDirectly Quenched[Stainless Steel] EN 1.4037 Equiv1 ~ 3p630.005/0-3 ~ 62 ~ 100 ~ 1015 ~ 60

-

1 6 Days 10RoundStraight(Press Fit)Not ProvidedDirectly Quenched[Stainless Steel] EN 1.4037 Equiv2 ~ 4p640.005/0-4 ~ 82 ~ 100 ~ 1015 ~ 60

-

1 6 Days 10RoundStraight(Press Fit)Not ProvidedDirectly Quenched[Stainless Steel] EN 1.4037 Equiv2 ~ 5p650.005/0-5 ~ 102 ~ 100 ~ 1015 ~ 60

-

1 6 Days 10RoundStraight(Press Fit)Not ProvidedDirectly Quenched[Stainless Steel] EN 1.4037 Equiv2 ~ 6p660.005/0-6 ~ 122 ~ 120 ~ 1015 ~ 60

Loading...

Basic information

Basic Shape Small Head Tip Shape Tapered Inlet Style No

Complementary Products

MISUMI Unit еxample related to this product

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360