Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
PASE45-XL
Part Number
|
---|
PASE45-XL |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Inner diameter (mm) | Height (mm) | Length (mm) | Distance shaft axis (mm) | Height (base) (mm) | Width (base) (mm) | Width (head) (mm) | Locking collar total width (mm) | Distance of raceway to locking collar (mm) | Housing | Bearing designation | Distance fixing bore (mm) | Width (slot) (mm) | Length (slot) (mm) | Protecting cap | Weight per Unit (kg) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
56.15 € | 1 | Available | 3 Days | 45 | 107 | 192 | 54 | 21.5 | 48 | 32 | 43.8 | 32.8 | ASE09 | GRAE45-XL-NPP-B | 149.65 | 14 | 29 | - | 2.15 |
Loading...
Connection thread lubrication | M6 |
---|
This page is Bearing housings / T-shape / interference fit / lubrication port / radial insert ball bearing / PASE-XL, part number PASE45-XL.
You can find the detail information about specifications and dimensions on part number PASE45-XL.
Configure
Basic Attributes
Protecting cap
Type
Inner diameter(mm)
Height(mm)
Length(mm)
Distance shaft axis(mm)
Height (base)(mm)
Width (base)(mm)
Width (head)(mm)
Locking collar total width(mm)
Distance of raceway to locking collar(mm)
Housing
Bearing designation
Distance fixing bore(mm)
Width (slot)(mm)
Length (slot)(mm)
Weight per Unit(kg)
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
PASE20-XL-N |
PASE25-XL-N |
PASE30-XL-N |
PASE50-XL-N |
PASE55-XL |
PASE60-XL-N |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Inner diameter (mm) | Height (mm) | Length (mm) | Distance shaft axis (mm) | Height (base) (mm) | Width (base) (mm) | Width (head) (mm) | Locking collar total width (mm) | Distance of raceway to locking collar (mm) | Housing | Bearing designation | Distance fixing bore (mm) | Width (slot) (mm) | Length (slot) (mm) | Protecting cap | Weight per Unit (kg) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
38.82 € | 1 | Available | 5 Days | 20 | 64 | 130 | 33.3 | 14.5 | 32 | 19 | 31 | 23.5 | ASE04 | GRAE20-XL-NPP-B | 97.5 | 11 | 19 | KASK04 | 0.6 | ||
25.97 € | 1 | Available | 3 Days | 25 | 70 | 130 | 36.5 | 14.5 | 36 | 21 | 31 | 23.5 | ASE05 | GRAE25-XL-NPP-B | 102.5 | 11 | 19 | KASK05 | 0.7 | ||
- | 30.82 € | 1 | Available | 3 Days | 30 | 82 | 158 | 42.9 | 17 | 40 | 25 | 35.8 | 26.8 | ASE06 | GRAE30-XL-NPP-B | 117.5 | 14 | 22 | KASK06 | 1.13 | |
- | 56.58 € | 1 | Available | 3 Days | 50 | 115 | 200 | 57.2 | 21.5 | 54 | 34 | 43.8 | 32.8 | ASE10 | GRAE50-XL-NPP-B | 158 | 18 | 23 | KASK10 | 2.62 | |
80.26 € | 1 | Available |
Same day
Stock | 55 | 124.5 | 222 | 63.5 | 22.5 | 60 | 35 | 48.4 | 36.4 | ASE11 | GRAE55-XL-NPP-B | 176 | 18 | 30 | - | 3.2 | ||
- | 153.00 € | 1 | Available |
Same day
Stock | 60 | 140 | 240 | 69.9 | 25 | 60 | 42 | 53.1 | 39.6 | ASE12 | GRAE60-XL-NPP-B | 190 | 18 | 28 | KASK12 | 4.36 |