Bearing housings / T-shape / interference fit / lubrication port / deep groove ball bearing / RASEL (RASEL70-XL)

Bearing housings / T-shape / interference fit / lubrication port / deep groove ball bearing / RASEL RASEL70-XL
  • Volume Discount

Product Details:

Manufacturer part number: RASEL70-XL

Brand: INA

Price: Please contact the support for quotation

Delivery time: 4 Days


Technical Data:

Inner diameter: 70 mm

Width: 68.2 mm

Height: 156 mm

Length: 260 mm

Distance shaft axis: 79.4 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

RASEL70-XL

Part Number
RASEL70-XL
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Inner diameter
(mm)
Width
(mm)
Height
(mm)
Length
(mm)
Distance shaft axis
(mm)
Height (base)
(mm)
Width (base)
(mm)
Width (head)
(mm)
Distance of raceway to locking collar
(mm)
Connection thread lubrication Housing Bearing designation Distance fixing bore
(mm)
Width (slot)
(mm)
Length (slot)
(mm)
Protecting cap Basic dynamic load rating, radial
(N)
Basic static load rating, radial
(N)
RoHS Certificate REACH Certificate Weight per Unit
(kg)

-

1 4 Days 7068.215626079.427.5654441.2M6ASE14GLE70-XL-KRR-B202.52228---AvailableAvailable5.87

Loading...

  1. 1

This page is Bearing housings / T-shape / interference fit / lubrication port / deep groove ball bearing / RASEL, part number RASEL70-XL.
You can find the detail information about specifications and dimensions on part number RASEL70-XL.

Variation of this product

Part Number
RASEL20-XL-N
RASEL25-XL-N
RASEL30-XL-N
RASEL40-XL-N
RASEL45-XL
RASEL50-XL-N
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Inner diameter
(mm)
Width
(mm)
Height
(mm)
Length
(mm)
Distance shaft axis
(mm)
Height (base)
(mm)
Width (base)
(mm)
Width (head)
(mm)
Distance of raceway to locking collar
(mm)
Connection thread lubrication Housing Bearing designation Distance fixing bore
(mm)
Width (slot)
(mm)
Length (slot)
(mm)
Protecting cap Basic dynamic load rating, radial
(N)
Basic static load rating, radial
(N)
RoHS Certificate REACH Certificate Weight per Unit
(kg)

51.58 €

1 Available 5 Days 2034.16413033.314.5321918.5M6ASE04-FA125GLE20-XL-KRR-B97.51119KASK04----0.58

54.63 €

1 Available 5 Days 2534.97013036.514.5362120.2M6ASE05-FA125GLE25-XL-KRR-B102.51119KASK05----0.7
-

64.75 €

1 Available 5 Days 3036.58215842.917402522Rp1/8ASE06GLE30-XL-KRR-B117.51422KASK062070011300--1.1
-

84.83 €

1 Available 5 Days 4042.99917949.219483027Rp1/8ASE08GLE40-XL-KRR-B138.251426KASK083450019800--1.79

-

1 4 Days 4542.91071925421.5483225.5M6ASE09GLE45-XL-KRR-B149.651429---AvailableAvailable2.13
-

85.11 €

1 Available 3 Days 5049.211520057.221.5543430.2Rp1/8ASE10GLE50-XL-KRR-B1581823KASK103750023200--2.6

Tech Support