Bearing housings / T-shape / interference fit / lubrication port / radial insert ball bearing / TSHE-XL

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
TSHE20-XL-N
TSHE25-XL-N
TSHE30-XL-N
TSHE35-XL-N
TSHE40-XL-N
TSHE45-XL
TSHE50-XL-N
TSHE55-XL
TSHE60-XL-N
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Inner diameter
(mm)
Height
(mm)
Length
(mm)
Distance shaft axis
(mm)
Width (base)
(mm)
Width (head)
(mm)
Distance of raceway to locking collar
(mm)
Connection thread lubrication Housing Bearing designation Distance fixing bore
(mm)
Protecting cap Thread fixing bore Weight per Unit
(kg)

38.48 €

1 Available 3 Days 20646533.33219-Rp1/8SHE04GE20-XL-KTT-B50.8KASK04M80.49
-

42.63 €

1 Available 3 Days 25707036.53621-M6SHE05GE25-XL-KTT-B50.8KASK05M100.6
-

52.60 €

1 Available 3 Days 30829842.94025-Rp1/8SHE06GE30-XL-KTT-B76.2KASK06M100.99
-

61.88 €

1 Available 3 Days 359310347.64527-Rp1/8SHE07GE35-XL-KTT-B82.6KASK07M101.36
-

72.28 €

1 Available 3 Days 409911649.24830-Rp1/8SHE08GE40-XL-KTT-B88.9KASK08M121.66
-

85.11 €

1 Available 3 Days 45107120544832-M6SHE09GE45-XL-KTT-B95.3-M122.16
-

91.43 €

1 Available 3 Days 5011513557.25434-M6SHE10GE50-XL-KTT-B101.6KASK10M162.47
-

117.00 €

1 Available 7 Days 55125150646035-M6SHE11GE55-XL-KTT-B118-M163.79

150.78 €

1 Available 3 Days 6014015069.9604246.9M6SHE12GE60-XL-KTT-B118KASK12M164.21

Loading...

  1. 1

Tech Support