Manufacturer part number: 0008408070000
Brand: INA
Price: Please contact the support for quotation
Delivery time: 5 Days
Shaft Bore Dia. d: 25 mm
Basic Load Rating, Dynamic Rating: 14000 N
Basic Load Rating, Static Rating: 7800 N
T: 35 mm
B1: 31 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
0008408070000
Part Number
|
---|
0008408070000 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Shaft Bore Dia. d (mm) | Basic Load Rating, Dynamic Rating (N) | Basic Load Rating, Static Rating (N) | T (mm) | B1 (mm) | Housing | d3 max. (mm) | Customs tariff weight (kg) | Unit code | S1 (mm) | Unit length L (mm) | Base height to shaft center H1/L1 (mm) | Bearing code | A2 (mm) | Unit height M (mm) | Thread | Product code | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 | 5 Days | 25 | 14000 | 7800 | 35 | 31 | HE05 | 37.5 | 0.7 | GG.HE05 | 23.5 | 99 | 64 | GRAE25-NPP-B | 28 | 70 | M20 | PHE25-XL |
Loading...
Bearing Unit, Type | Take-Up Type | Unit Body Material | Cast Iron | Customs tariff goods number | 84832000 |
---|---|---|---|---|---|
Method of fixing | Eccentric locking collar | Number of fixing holes | 1 | Customs tariff weight unit | kg |
Hole shape | cylindrical | Unit material | Gray cast iron | Model | Mounting with blind hole |
Model series | PHE.. | Lubrication hole Q | M6 | Relubrication possible yes/no | yes |
Customs tariff weight per | 1 | Customs tariff country of origin | DE |
This page is INA Take-Up Units, Gray Cast Iron with Thread, Radial Insert Ball Bearing with Eccentric Locking Collar, P Seal, part number 0008408070000.
You can find the detail information about specifications and dimensions on part number 0008408070000.
Configure
Basic Attributes
Type
Shaft Bore Dia. d(mm)
T(mm)
B1(mm)
Housing
d3 max.(mm)
Customs tariff weight(kg)
Unit code
S1(mm)
Unit length L(mm)
Base height to shaft center H1/L1(mm)
Bearing code
A2(mm)
Unit height M(mm)
Thread
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
0008408150000 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Shaft Bore Dia. d (mm) | Basic Load Rating, Dynamic Rating (N) | Basic Load Rating, Static Rating (N) | T (mm) | B1 (mm) | Housing | d3 max. (mm) | Customs tariff weight (kg) | Unit code | S1 (mm) | Unit length L (mm) | Base height to shaft center H1/L1 (mm) | Bearing code | A2 (mm) | Unit height M (mm) | Thread | Product code |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 | 5 Days | 30 | 19500 | 11300 | 40 | 35.8 | HE06 | 44 | 1.12 | GG.HE06 | 26.7 | 114 | 72 | GRAE30-NPP-B | 32 | 85 | M24 | PHE30-XL |