INA Three-Bolt Square Flange Units, Gray Cast Iron, Eccentric Locking Collar, P Seal (Part Numbers - CAD Download)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
0008317860000
0008317940000
0008318080000
0008318160000
0008318240000
0008318400000
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Shaft Bore Dia. d
(mm)
Basic Load Rating, Dynamic Rating
(N)
Basic Load Rating, Static Rating
(N)
B1
(mm)
Housing d3 max.
(mm)
Customs tariff weight
(kg)
Unit code H2
(mm)
Unit width A
(mm)
Pitch circle J
(mm)
A1
(mm)
Base height to shaft center H1/L1
(mm)
Bearing code A2
(mm)
U
(mm)
Width/diameter of fixing hole N
(mm)
Product code

-

1 5 Days 2012800660031CFTR04330.56GG.CFTR04922089.51135GRAE20-NPP-B10.53411.5PCFTR20-XL

-

1 5 Days 2514000780031CFTR0537.50.614GG.CFTR059722961236GRAE25-NPP-B12.53611.5PCFTR25-XL

-

1 5 Days 30195001130035.8CFTR06440.99GG.CFTR06117241161244GRAE30-NPP-B13.34011.5PCFTR30-XL

-

1 5 Days 35255001530039CFTR07511.28GG.CFTR0712827129.71448GRAE35-NPP-B15.645.114PCFTR35-XL

-

1 5 Days 40325001980043.8CFTR08581.67GG.CFTR08137301401651GRAE40-NPP-B18.35114PCFTR40-XL

-

1 5 Days 50350002320043.8CFTR10692.03GG.CFTR10150331601655GRAE50-NPP-B19.251.914PCFTR50-XL

Loading...

  1. 1

Basic information

Bearing Unit, Type Square Flange Type Unit Body Material Cast Iron Customs tariff goods number 84832000
Method of fixing Eccentric locking collar Number of fixing holes 3 Customs tariff weight unit kg
Hole shape cylindrical Unit material Gray cast iron Model triangular
Model series PCFTR.. Thread M6 Relubrication possible yes/no yes
Customs tariff weight per 1 Customs tariff country of origin DE

Tech Support