INA Take-Up Units, Gray Cast Iron, Radial Insert Ball Bearing with Eccentric Locking Collar, P Seal

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
0008560960000
0008561260000
0008561420000
0008561500000
0008561690000
0008619360000
0008619440000
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Shaft Bore Dia. d
(mm)
Basic Load Rating, Dynamic Rating
(N)
Basic Load Rating, Static Rating
(N)
T
(mm)
B1
(mm)
Housing d3 max.
(mm)
H1
(mm)
Customs tariff weight
(kg)
L3
(mm)
Unit height H
(mm)
Unit code S1
(mm)
Unit width A
(mm)
N1
(mm)
Unit length L
(mm)
N2
(mm)
A1
(mm)
Base height to shaft center H1/L1
(mm)
Bearing code A2
(mm)
Width/diameter of fixing hole N
(mm)
Product code

-

1 5 Days 3525500153006439TUE0751891.6563102GG.TUE0729.44018131.536.51280GRAE35-NPP-B3022PTUE35-XL

-

1 5 Days 4032500198008243.8TUE08581022.4382115GG.TUE0832.85020141491688GRAE40-NPP-B3529PTUE40-XL

71.86 €

1 Quote 4532500204008243.8TUE09631022.382115GG.TUE0932.85020141491688GRAE45-KRR-B3529PTUE45-XL

-

1 5 Days 60520003600010253.1TUE12841304.35100146GG.TUE1239.6603218663.522118GRAE60-NPP-B4435PTUE60-XL

-

1 5 Days 5035000232008343.8TUE10691022.3585115GG.TUE1032.75020148491690GRAE50-NPP-B3529PTUE50-XL

-

1 5 Days 251400078005131TUE0537.5760.855090GG.TUE0523.5371898.5321262GRAE25-NPP-B2519PTUE25-XL

-

1 5 Days 3019500113005635.8TUE0644891.1957102GG.TUE0626.73718114.536.51270GRAE30-NPP-B2522PTUE30-XL

Loading...

  1. 1

Basic information

Bearing Unit, Type Take-Up Type Unit Body Material Cast Iron Customs tariff goods number 84832000
Method of fixing Eccentric locking collar Number of fixing holes 1 Customs tariff weight unit kg
Hole shape cylindrical Unit material Gray cast iron Model Fixed using through hole
Model series PTUE.. Lubrication hole Q M6 Relubrication possible yes/no yes
Customs tariff weight per 1 Customs tariff country of origin DE

Tech Support