INA Two-Bolt Square Flange Units, Sheet Steel, Eccentric Locking Collar, P Seal

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
0008280330000
0008280680000
0008280760000
0008280840000
0008280920000
0009748380000
0009748620000
0009748970000
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Shaft Bore Dia. d
(mm)
Basic Load Rating, Dynamic Rating
(N)
Basic Load Rating, Static Rating
(N)
B1
(mm)
Housing d3 max.
(mm)
Customs tariff weight
(kg)
S
(mm)
Unit height H
(mm)
Center hole distance J
(mm)
Unit code S1
(mm)
Unit width A
(mm)
Unit length L
(mm)
Unit material Bearing code Model series A2
(mm)
U
(mm)
V
(mm)
Width/diameter of fixing hole N
(mm)
Product code

-

1 5 Days 159800270028.6FLAN40-MST280.16-8163.5FLAN40-MST (2 pieces)-758.7Sheet steelRAE15-NPP-BRAT..-24487.1RAT15-XL

-

1 5 Days 209400420031FLAN47-MST330.26-90.571.5FLAN42-MST (2 pieces)-866Sheet steelRAE20-NPP-BRAT..-25.5558.7RAT20-XL

-

1 5 Days 2514000780031FLAN52-MST37.50.276-95.276.2FLAN52-MST (2 pieces)-8.771Sheet steelRAE25-NPP-BRAT..-25.5608.7RAT25-XL

-

1 5 Days 3014000365035.7FLAN62-MST440.464-112.790.5FLAN62-MST (2 pieces)-8.784Sheet steelRAE30-NPP-BRAT..-29.27110.5RAT30-XL

-

1 5 Days 3525500630038.9FLAN72-MST510.72-123100FLAN72-MST (2 pieces)-10.593.7Sheet steelRAE35-NPP-BRAT..-31.58110.5RAT35-XL

23.68 €

1 Quote 209400500024.6FLAN42-CSLT300.2290.571.4FLAN42-CSLT-FA125 (1 piece)/FLAN42-CST-FA125 (1 piece)31466Sheet steel/Corrotect coatingRALE20-NPP-BPCSLT..7.526.1-8.7PCSLT20-XL

-

1 5 Days 2510100590025.4FLAN47-CSLT360.25295.276.2FLAN47-CSLT-FA125 (1 piece)/FLAN47-CST-FA125 (1 piece)31671Sheet steel/Corrotect coatingRALE25-NPP-BPCSLT..8.528-8.7PCSLT25-XL

-

1 5 Days 3013200830026.5FLAN55-CSLT42.50.322.5112.590.5FLAN55-CSLT-FA125 (1 piece)/FLAN55-CST-FA125 (1 piece)3.51684Sheet steel/Corrotect coatingRALE30-NPP-BPCSLT..929-11.5PCSLT30-XL

Loading...

  1. 1

Basic information

Bearing Unit, Type Round Flange Type Unit Body Material Steel Plate Customs tariff goods number 84832000
Method of fixing Eccentric locking collar Number of fixing holes 2 Customs tariff weight unit kg
Hole shape cylindrical Model oval Relubrication possible yes/no no
Customs tariff weight per 1 Customs tariff country of origin DE

Tech Support