Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
772-261 |
772-264/060-000 |
772-267 |
Part Number | Related to |
Standard Unit Price
| Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Color | |
---|---|---|---|---|---|---|---|
179.27 € | 10 Pieces Per Package | 1 pack | 6 Days | Black | |||
229.68 € | 10 Pieces Per Package | 1 pack | 8 Days | Grey | |||
218.48 € | 10 Pieces Per Package | 1 pack | 6 Days | Red |
Loading...
AWG (min.) | 22 | AWG max. | 14 | Cross section (per pin/core)(mm²) | 2.5 |
---|---|---|---|---|---|
No. of leads | 5 | Nominal current(A) | 25 | Nominal voltage(V) | 400 |
Product size (depth)(mm) | 82.5 | Product size (height)(mm) | 46.5 | Product size (width)(mm) | 50 |
Total number of pins | 5 | Connector type | Adapter, straight | Connector type (category) | Feeder module |
Connector/ Input type A | Hook-up wire | Connector / Output type B | Ribbon cable | Contact material | Copper alloy |
Industrial goods | Yes |