• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 3:00 to 15:00 (CEST) 16/6/2024. We apologize for the inconvenience.

Base strip DFK-MC

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
1827596
1829345
1829358
1829361
1829374
1829387
1829390
1829400
1829413
1829426
1829439
1829442
1829455
1829468
1829471
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Connection direction AWG (min.) AWG max. Contact spacing
(mm)
Cross section (max.)
(mm²)
Min. cross section
(mm²)
Pins per row Product size (height)
(mm)
Product size (length)
(mm)
No. of rows Product size (width)
(mm)
Total number of pins Connector features Actuation direction Connection (components) Connector type Contact material Contact surface Insulation material Pin strip type (category) Industrial goods

6.47 €

50 7 Days [Other] build-in28163.811.50.14829.4016.20144.878+ screw lockPerpendicular (to the PCB)Solder tagSocketTin platedTin plated-Socket enclosure - cableYes

2.65 €

100 7 Days [Other] build-in28163.811.50.14222.0116.20129.402+ screw lockPerpendicular (to the PCB)Solder tagSocketTin platedTin plated-Socket enclosure - cableYes

3.29 €

100 7 Days [Other] build-in28163.811.50.14325.8216.20129.403+ screw lockPerpendicular (to the PCB)Solder tagSocketTin platedTin plated-Socket enclosure - cableYes

3.92 €

50 7 Days [Other] build-in28163.811.50.14429.4016.20129.634+ screw lockPerpendicular (to the PCB)Solder tagSocketTin platedTin plated-Socket enclosure - cableYes

4.56 €

50 7 Days [Other] build-in28163.811.50.14529.4016.20133.445+ screw lockPerpendicular (to the PCB)Solder tagSocketTin platedTin plated-Socket enclosure - cableYes

5.20 €

50 7 Days [Other] build-in28163.811.50.14629.4016.20137.256+ screw lockPerpendicular (to the PCB)Solder tagSocketTin platedTin plated-Socket enclosure - cableYes

5.84 €

50 7 Days [Other] build-in28163.811.50.14729.4016.20141.067+ screw lockPerpendicular (to the PCB)Solder tagSocketTin platedTin plated-Socket enclosure - cableYes

7.11 €

50 7 Days [Other] build-in28163.811.50.14929.4016.20148.689+ screw lockPerpendicular (to the PCB)Solder tagSocketTin platedTin plated-Socket enclosure - cableYes

7.75 €

50 7 Days [Other] build-in28163.811.50.141029.4016.20152.4910+ screw lockPerpendicular (to the PCB)Solder tagSocketTin platedTin plated-Socket enclosure - cableYes

8.39 €

50 25 Days [Other] build-in28163.811.50.141129.4016.20156.3011+ screw lockPerpendicular (to the PCB)Solder tagSocketTin platedTin plated-Socket enclosure - cableYes

9.02 €

50 7 Days [Other] build-in28163.811.50.141229.4016.20160.1112+ screw lockPerpendicular (to the PCB)Solder tagSocketTin platedTin plated-Socket enclosure - cableYes
-

9.66 €

50 7 Days ---63.92------63.9213--Soldering---ThermoplasticSocket enclosure - PCB-

10.30 €

50 7 Days [Other] build-in28163.811.50.141429.4016.20167.7314+ screw lockPerpendicular (to the PCB)Solder tagSocketTin platedTin plated-Socket enclosure - cableYes

10.93 €

50 7 Days [Other] build-in28163.811.50.141529.4016.20171.5415+ screw lockPerpendicular (to the PCB)Solder tagSocketTin platedTin plated-Socket enclosure - cableYes

11.57 €

50 7 Days [Other] build-in28163.811.50.141629.4016.20175.3516+ screw lockPerpendicular (to the PCB)Solder tagSocketTin platedTin plated-Socket enclosure - cableYes

Loading...

  1. 1

Basic information

Nominal current(A) 8 Nominal voltage(V) 160 Colour Green
Connectors wire-to-board Series (connectors) DFK-MC

Tech Support