Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
PX 10111-M2
Part Number
|
---|
PX 10111-M2 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Case type | Casing/button colour | Contact type | Switch features | Switch position | Type | Type (manufacturer type) | Type (misc.) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|
65.03 € | 1 | Available | 3 Days | With pedal protection | Yellow | 1 maker|1 breaker | + protective cover | 1 x Off/(On) | PX 10111-M2 | PX 10111-M2 | Spring contact(1 Ö / 1 S) |
Loading...
Actuating force(N) | 16 | Actuating force (Newton)(N) | 16 | Connection (components) | Screws |
---|---|---|---|---|---|
Functions (switches) | momentary | IP rating | IP65 | Material (details) | Housing of Techno polymer |
Material | Plastic | Max. temperature(°C) | +80 | Min. temperature(°C) | -25 |
Operation type | 1-pedal | Product type | Foot switch | RoHS-compliant | Yes |
Switching current (max.)(A) | 6 | Switching capacity(A) | 400 V/AC/4 A. 500 V/AC/1 A. UL US 250 V/AC/6 A. 24 V/DC/6 A | Switching current(A) | 6 |
Switching voltage(V AC) | 250 | Temperature range(°C) | -25 - +80 | Thread size | M20 |