Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
TC-6648040
Part Number
|
---|
TC-6648040 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Casing/button colour | Connection (components) | Contact type | Material | Max. temperature (°C) | Min. temperature (°C) | Product size (height) (mm) | Product size (width) (mm) | Product size (length) (mm) | Switching current (max.) (A) | Switching voltage (V AC) | Type (manufacturer type) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
38.57 € | 1 | Available | 3 Days | Black|Red|Grey | Open end cable | 2 change-overs | Metal|Plastic | +60 | -25 | 120 | 35 | 150 | 16 | 250 | TC-6648040 |
Loading...
Product type | Foot switch | RoHS-compliant | Yes |
---|
Configure
Basic Attributes
Casing/button colour
Connection (components)
Contact type
Material
Max. temperature(°C)
Min. temperature(°C)
Product size (height)(mm)
Product size (width)(mm)
Product size (length)(mm)
Switching current (max.)(A)
Switching voltage(V AC)
Type (manufacturer type)
Filter by standard shipping days
Optional Attributes