Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
2665740000 |
2665750000 |
2665760000 |
2665770000 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | |
---|---|---|---|---|---|
8.48 € | 20 | 4 Days | |||
8.48 € | 20 | 39 Days | |||
9.75 € | 20 | 4 Days | |||
9.75 € | 20 | 4 Days |
Loading...
Mounting method | - | With remote signalling contact | - | Signalling at the device | - |
---|---|---|---|---|---|
Number of conductors (without earthing) | 1 | Construction size | Other | Voltage protection level(kV) | - |
Max. continuous voltage AC(V) | - | Nominal discharge surge current (8/20)(kA) | - | Nominal voltage AC(V) | - |
Nominal voltage DC(V) | - | Category type 2 | - | Voltage protection level L-N(kV) | - |
Max. continuous voltage DC(V) | - | Degree of protection (IP) | IP20 | Max. PV-voltage(V) | - |
Voltage protection level N-PE(kV) | - | Integrated backup fuse | false | Max. conductor cross section solid (solid, stranded)(mm²) | - |
Max. conductor cross section flexible (fine-strand)(mm²) | - | System configuration DC | true | System configuration IT | - |
System configuration TN | - | System configuration TN-C | - | System configuration TN-S | - |
System configuration TT | - | System configuration other | - | System configuration TN-C-S | - |
Max. discharge surge current (8/20)(kA) | - | Short-circuit breaking capacity (Isccr)(kA) | - |