Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
1701232000
Part Number
|
---|
1701232000 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Material housing | Pollution degree | Material of contact surface | Width (mm) | Height (mm) | Colour housing | Length (mm) | Operation temperature (°C) | With potential separation | Operating voltage (V) | Max. current carrying capacity per I/O signal (A) | Max. current carrying capacity per socket (A) | Degree of protection (IP) | With LED indication | Number of sensor-/actuator-slots | Type of branches for sensor-/actuator cables | Thread sleeves sensor/actuator slots | Cable outer diameter for cable gland (mm) | Number of poles sensor/actuator slots | Fix cable version suitable for cable guide chain | Type of connector for trunk line | Material insulation body | Connectable conductor cross section (mm²) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
135.80 € | 1 | 4 Days | - | 3 | Gold | 60 | 55 | Silver | 102 | -20|-20 | true | 10|10 | 4 | 4 | - | true | 4 | M12 | M12 | 10|10 | 5 | false | Other | PBT | 0.08|0.08 |
Loading...
Rated voltage(V) | - | Explosion safety category for gas | - | Explosion safety category for dust | - |
---|---|---|---|---|---|
Max. total current(A) | - | Connection for NPN-sensors | - | Number of channels per connector slot | - |
Diameter contact female(mm) | - | Material contact body | Brass |
This page is Sensor-Actuator Passive Distributor Without Cable, part number 1701232000.
You can find the detail information about specifications and dimensions on part number 1701232000.
Configure
Basic Attributes
Type
Material housing
Pollution degree
Material of contact surface
Width(mm)
Height(mm)
Colour housing
Length(mm)
Operation temperature(°C)
With potential separation
Operating voltage(V)
Max. current carrying capacity per I/O signal(A)
Max. current carrying capacity per socket(A)
Degree of protection (IP)
With LED indication
Number of sensor-/actuator-slots
Type of branches for sensor-/actuator cables
Thread sleeves sensor/actuator slots
Cable outer diameter for cable gland(mm)
Number of poles sensor/actuator slots
Fix cable version suitable for cable guide chain
Type of connector for trunk line
Material insulation body
Connectable conductor cross section(mm²)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
1059430000 |
1265940000 |
1267330000 |
1701240000 |
1701241000 |
1701242000 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Material housing | Pollution degree | Material of contact surface | Width (mm) | Height (mm) | Colour housing | Length (mm) | Operation temperature (°C) | With potential separation | Operating voltage (V) | Max. current carrying capacity per I/O signal (A) | Max. current carrying capacity per socket (A) | Degree of protection (IP) | With LED indication | Number of sensor-/actuator-slots | Type of branches for sensor-/actuator cables | Thread sleeves sensor/actuator slots | Cable outer diameter for cable gland (mm) | Number of poles sensor/actuator slots | Fix cable version suitable for cable guide chain | Type of connector for trunk line | Material insulation body | Connectable conductor cross section (mm²) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
137.31 € | 1 | 4 Days | Plastic | 3 | Gold | - | - | Grey | 152 | -20|-20 | - | 10|10 | 4 | 4 | IP68 | true | 8 | M12 | M12 | 0|0 | 4 | false | Other | PBT | 0.08|0.08 | |||
122.55 € | 1 | 4 Days | Plastic | 3 | Gold | - | - | Grey | - | -|- | - | 10|10 | 2 | 2 | IP67 | true | 6 | M12 | M12 | -|- | 4 | false | M12 | PBT | -|- | |||
99.18 € | 1 | 4 Days | Plastic | 3 | Gold | - | - | Grey | - | -20|-20 | - | 10|10 | 2 | 2 | IP67 | true | 4 | M12 | M12 | -|- | 4 | false | M12 | PBT | -|- | |||
101.98 € | 1 | 4 Days | Plastic | 3 | Gold | - | - | Grey | 127 | -20|-20 | true | 10|10 | 4 | 4 | IP68 | true | 6 | M12 | M12 | 6|6 | 5 | false | Other | PBT | 0.08|0.08 | |||
83.14 € | 2 | 4 Days | Plastic | 3 | Gold | - | - | Grey | 127 | -20|-20 | true | 10|10 | 4 | 4 | IP68 | true | 6 | M12 | M12 | 6|6 | 5 | false | Other | PBT | 0.08|0.08 | |||
150.88 € | 1 | 4 Days | - | 3 | Gold | 60 | 55 | Silver | 127 | -20|-20 | true | 10|10 | 4 | 4 | - | true | 6 | M12 | M12 | 10|10 | 5 | false | Other | PBT | 0.08|0.08 |