Part number:
possible part numbers found.Type | Standard Type | L Short Type | Material | ||||||||
Tapped Type | Threaded Type | Tapped Type | Threaded Type | Holder | Spherical Inner Ring | Bushing (Liner) | |||||
Right-Hand Thread | Left-Hand Thread | Right-Hand Thread | Left-Hand Thread | Right-Hand Thread | Left-Hand Thread | Right-Hand Thread | Left-Hand Thread | ||||
Stainless Steel Oil Free | PHSSM | PHSSLM | PHSOSM | PHSOSLM | PHSSNM | PHSSLNM | PHSOSNM | − | 303 Stainless Steel | 440C Stainless Steel (58HRC or more) | Polytetrafluoroethylene |
Part Number |
PHSSM5 |
Model | D | D1 | D2 | L | L1 | M × P | ℓ | B | B1 | T | W | d1 | r | Static Load Capacity Radial Cs {kN} | Mass (g) | |||||
Type | d | Standard | Short | Standard | Short | Standard | Short | |||||||||||||
Tapped Type | 5 | 16 | 9 | 11 | 35 | 28 | 27 | 20 | M5 × 0.8 | 12 | 7 | 6 | 8 | 4 | 9 | 7.7 | 0.3 | 0.98 | 15 | |
Standard | Short | 6 | 18 | 10 | 13 | 39 | 35 | 30 | 26 | M6 × 1.0 | 14 | 10 | 6.7 | 9 | 5 | 11 | 8.9 | 1.44 | 21 | |
Right-Hand Thread PHSSM Left-Hand Thread PHSSLM | PHSSNM PHSSLNM | 8 | 22 | 12.5 | 16 | 47 | 42 | 36 | 31 | M8 × 1.25 | 17 | 12 | 9 | 12 | 14 | 10.4 | 0.5 | 2.69 | 38 | |
10 | 26 | 15 | 19 | 56 | 49 | 43 | 36 | M10 × 1.5 | 21 | 14 | 11 | 14 | 6.5 | 17 | 12.9 | 4.16 | 64 | |||
12 | 30 | 17.5 | 22 | 65 | 59 | 50 | 44 | M12 × 1.75 | 24 | 18 | 12 | 16 | 19 | 15.4 | 5.88 | 95 | ||||
14 | 34 | 20 | 25 | 74 | 66 | 57 | 49 | M14 × 2.0 | 27 | 19 | 14 | 19 | 8 | 22 | 16.8 | 0.7 | 6.61 | 140 | ||
16 | 38 | 22 | 27 | 83 | 70 | 64 | 51 | M16 × 2.0 | 33 | 20 | 15 | 21 | 19.3 | 8.33 | 185 | |||||
18A | 42 | 25 | 31 | 92 | 81 | 71 | 60 | M18 × 1.5 | 36 | 25 | 17 | 23 | 10 | 27 | 21.8 | 11.52 | 330 |
Model | D | L | L1 | M × P | ℓ | B | B1 | d1 | r | Static Load Capacity Radial Cs {kN} | Mass (g) | |||||
Type | d | Standard | Short | Standard | Short | Standard | Short | |||||||||
Threaded Type | 5 | 16 | 41 | 28 | 33 | 20 | M5 × 0.8 | 20 | 7 | 6 | 8 | 7.7 | 0.3 | 0.98 | 10 | |
Standard | Short | 6 | 18 | 45 | 33 | 36 | 24 | M6 × 1.0 | 22 | 10 | 6.7 | 9 | 8.9 | 0.3 | 1.44 | 15 |
Right-Hand Thread PHSOSM Left-Hand Thread PHSOSLM | PHSOSNM | 8 | 22 | 53 | 40 | 42 | 29 | M8 × 1.25 | 25 | 12 | 9 | 12 | 10.4 | 0.5 | 2.69 | 30 |
10 | 26 | 61 | 46 | 48 | 33 | M10 × 1.5 | 29 | 14 | 11 | 14 | 12.9 | 0.5 | 4.16 | 50 | ||
12 | 30 | 69 | 54 | 54 | 39 | M12 × 1.75 | 33 | 18 | 12 | 16 | 15.4 | 0.5 | 5.88 | 75 | ||
14 | 34 | 77 | 60 | 60 | 43 | M14 × 2.0 | 36 | 19 | 14 | 19 | 16.8 | 0.7 | 6.61 | 113 | ||
16 | 38 | 85 | 65 | 66 | 46 | M16 × 2.0 | 40 | 20 | 15 | 21 | 19.3 | 0.7 | 8.33 | 165 | ||
18 A | 42 | 93 | 74 | 72 | 53 | M18 × 1.5 | 44 | 25 | 17 | 23 | 21.8 | 0.7 | 11.52 | 225 |
Part number |
---|
Unit price (excluding VAT)(Unit price including VAT) | Standard shipping days |
---|
31.44 € ( 37.41 € ) | 5 working days |
34.77 € ( 41.38 € ) | 5 working days |
40.05 € ( 47.66 € ) | 5 working days |
46.85 € ( 55.75 € ) | 5 working days |
49.55 € ( 58.96 € ) | 5 working days |
64.50 € ( 76.75 € ) | 5 working days |
112.70 € ( 134.11 € ) | 5 working days |
31.44 € ( 37.41 € ) | 5 working days |
34.77 € ( 41.38 € ) | 5 working days |
37.43 € ( 44.54 € ) | 5 working days |
43.80 € ( 52.12 € ) | 5 working days |
53.01 € ( 63.08 € ) | 5 working days |
64.50 € ( 76.75 € ) | 5 working days |
105.35 € ( 125.37 € ) | 5 working days |
41.55 € ( 49.44 € ) | 9 working days |
37.53 € ( 44.66 € ) | 9 working days |
47.98 € ( 57.10 € ) | 9 working days |
48.16 € ( 57.31 € ) | 9 working days |
53.59 € ( 63.77 € ) | 9 working days |
67.65 € ( 80.50 € ) | 9 working days |
106.08 € ( 126.24 € ) | 9 working days |
29.56 € ( 35.18 € ) | 5 working days |
34.77 € ( 41.38 € ) | 5 working days |
37.43 € ( 44.54 € ) | 5 working days |
46.85 € ( 55.75 € ) | 5 working days |
53.01 € ( 63.08 € ) | 5 working days |
64.50 € ( 76.75 € ) | 5 working days |
96.19 € ( 114.47 € ) | 5 working days |
115.15 € ( 137.03 € ) | 5 working days |
36.54 € ( 43.48 € ) | 9 working days |
42.19 € ( 50.21 € ) | 9 working days |
48.16 € ( 57.31 € ) | 9 working days |
53.59 € ( 63.77 € ) | 9 working days |
67.65 € ( 80.50 € ) | 9 working days |
106.08 € ( 126.24 € ) | 9 working days |
122.13 € ( 145.33 € ) | 9 working days |
33.64 € ( 40.03 € ) | 5 working days |
34.77 € ( 41.38 € ) | 5 working days |
37.43 € ( 44.54 € ) | 5 working days |
43.80 € ( 52.12 € ) | 5 working days |
53.01 € ( 63.08 € ) | 5 working days |
60.68 € ( 72.21 € ) | 5 working days |
112.70 € ( 134.11 € ) | 5 working days |
130.97 € ( 155.85 € ) | 5 working days |
41.55 € ( 49.44 € ) | 9 working days |
42.68 € ( 50.79 € ) | 9 working days |
47.98 € ( 57.10 € ) | 9 working days |
54.80 € ( 65.21 € ) | 9 working days |
60.96 € ( 72.54 € ) | 9 working days |
67.65 € ( 80.50 € ) | 9 working days |
120.65 € ( 143.57 € ) | 9 working days |
122.13 € ( 145.33 € ) | 9 working days |
* Those will be the successor to PHSS/PHSOS.
d | Ball Dia. ø (mm) | α3 |
5 | 11.11 | 12 |
6 | 12.70 | 10 |
8 | 15.88 | 12 |
10 | 19.05 | 12 |
12 | 22.22 | 12 |
14 | 25.40 | 14 |
16 | 28.58 | 15 |
18 | 31.75 | 15 |