Part number:
possible part numbers found.(No surface treatment on 30 deg. and 60 deg. cut ends and counterbores)
(Silver)
HFBL30A5-2020
HFBL30A5-2040
HFBL30A5-2060
HFBL30A5-2080
HFBL30A5-2550
(Yellow)
HFBLY30A5-2020
HFBLY30A5-2040
[Front View]
HFBL30A5-2020
HFBLY30A5-2020
HFBL30A5-2040
HFBLY30A5-2040
HFBL30A5-2060
HFBL30A5-2080
HFBL30A5-2550
Detail of B
Detail of A
(Silver)
HFBL30A5-4080
[Front View]
HFBL30A5-4080
Detail of B
Detail of A
Type | [ M ] Material | [ S ] Surface treatment |
HFBL30A5 | EN AW-6061-T5 Equiv. | Clear Anodize |
HFBLY30A5 | EN AW-6061-T5 Equiv. | Baked-on Finish (Yellow) *1 |
Part Number | — | L |
HFBL30A5−2020 | — | 300 |
HFBLY30A5−2020 | — | 300 |
Part Number | L 1 mm increments | D | d | F1 | G1 | t1 | Extrusion Type | Screws, nuts, washers | |||||||
Type | No. | Min | Max | For holes 1 and 2 Screws | Quantity | Nut | Quantity | Washer | Quantity | ||||||
HFBL30A5 | 2020 | 100 | 500 | 11 | 5.5 | 14 | 27 | 4 | HFS5-2020 | CBE5-10 | 2 | HNTT5-5 | 2 | PWF5 | 2 |
2040 | 100 | 500 | HFS5-2040 | 4 | 4 | 4 | |||||||||
2060 | 100 | 500 | HFS5-2060 | 6 | 6 | 6 | |||||||||
2080 | 150 | 500 | HFS5-2080 | 8 | 8 | 8 | |||||||||
2550 | 100 | 500 | 17 | 28 | HFS5-2550 | 4 | 4 | 4 | |||||||
4080 | 150 | 500 | 14 | 27 | HFS5-4080 | 8 | 8 | 8 | |||||||
HFBLY30A5 Baked-on Finish (Yellow) | 2020 | 100 | 500 | HFS5-2020 | 2 | 2 | 2 | ||||||||
2040 | 100 | 500 | HFS5-2040 | 4 | 4 | 4 |
![]() |
|
Alterations | Code | Spec. | Applicable Bracket | |||
Applicable Screws and Nuts Set Nuts Set | SET SST (Stainless Steel) SEU (Pre-Assembly Insertion Spring Nuts) SSU Pre-Assembly Insertion Spring Nuts Stainless Steel SEP (Post-Assembly Insertion Spring Nuts) SSP (Post-assembly insertion spring nuts stainless steel) | Detailed screw and nut specifications are as shown in the table below | HFBL30A5-2020 HFBLY30A5-2020 | |||
HFBL30A5-2040 HFBLY30A5-2040 | ||||||
HFBL30A5-2060 | ||||||
HFBL30A5-2080 | ||||||
HFBL30A5-2550 | ||||||
HFBL30A5-4080 |
Alteration part number | Screws for hole 1 and 2 | Nut | Washer | |||||
Part Number | Material | Type | Part Number | Material | Stopper | Part Number | Material | |
SET | CBE5-10 | EN 1.7220 Equiv. | Pre-Assembly | HNTT5-5 | EN 1.0301 Equiv. | None | PWF5 | EN 1.0330 Equiv. |
SST (Stainless Steel) | SCB5-10 | EN 1.4301 Equiv. | Pre-Assembly | HNTTSN5-5 | EN 1.4401 Equiv. | None | SPWF5 | EN 1.4301 Equiv. |
SEU | CBE5-10 | EN 1.7220 Equiv. | Pre-Assembly | HNTU5-5 | EN 1.0301 Equiv. | Provided | PWF5 | EN 1.0330 Equiv. |
SSU (Stainless Steel) | SCB5-10 | EN 1.4301 Equiv. | Pre-Assembly | SHNTU5-5 | EN 1.4301 Equiv. | Provided | SPWF5 | EN 1.4301 Equiv. |
SEP | CBE5-10 | EN 1.7220 Equiv. | Post-Assembly | HNTP5-5 | EN 1.0301 Equiv. | Provided | PWF5 | EN 1.0330 Equiv. |
SSP (Stainless Steel) | SCB5-10 | EN 1.4301 Equiv. | Post-Assembly | SHNTP5-5 | EN 1.4401 Equiv. | Provided | SPWF5 | EN 1.4301 Equiv. |
Part number |
---|
Unit price (excluding VAT)(Unit price including VAT) | Standard shipping days |
---|
- ( - ) | 7 working days |
- ( - ) | 7 working days |
- ( - ) | 7 working days |
- ( - ) | 7 working days |
- ( - ) | 7 working days |
- ( - ) | 7 working days |
- ( - ) | 7 working days |
- ( - ) | 7 working days |
Reinforcement Brackets machined from extrusions. Use when additional strength is required after connecting with std. brackets.
In addition to the conventional 45° shape brackets for reinforcement, 30° and 60° shape brackets have been added.
When alterations are specified, a flat washer is added for tightening, making it more difficult for screws to loosen than conventional products.
Click here for the 45° shape product of the same series