Part number:
possible part numbers found.Series (Body Thickness 1.6 mm) | XASF | XPSF | XHSF | XJSF | |||||
D | W | 600 to 699 | 700 to 799 | 600 to 699 | 700 to 799 | 600 to 699 | 700 to 799 | 600 to 699 | 700 to 799 |
H | |||||||||
100 to 155 | 400 to 499 | − | − | ||||||
500 to 599 | − | − | |||||||
600 to 699 | − | − | |||||||
700 to 799 | − | − | |||||||
800 to 899 | − | − | |||||||
900 to 1,000 | − | − | |||||||
160 to 195 | 400 and up499 | − | − | ||||||
500 to 599 | − | − | |||||||
600 to 699 | − | − | |||||||
700 to 799 | − | − | |||||||
800 to 899 | − | − | |||||||
900 to 1,000 | − | − | |||||||
200 to 245 | 400 to 499 | − | − | ||||||
500 to 599 | − | − | |||||||
600 to 699 | − | − | |||||||
700 to 799 | − | − | |||||||
800 to 899 | − | − | |||||||
900 to 1,000 | − | − | |||||||
250 to 295 | 400 to 499 | ||||||||
500 to 599 | |||||||||
600 to 699 | |||||||||
700 to 799 | |||||||||
800 to 899 | |||||||||
900 to 1,000 | |||||||||
300 to 350 | 400 to 499 | ||||||||
500 to 599 | |||||||||
600 to 699 | |||||||||
700 to 799 | |||||||||
800 to 899 | |||||||||
900 to 1,000 | |||||||||
355 to 400 | 400 to 499 | ||||||||
500 to 599 | |||||||||
600 to 699 | |||||||||
700 to 799 | |||||||||
800 to 899 | |||||||||
900 to 1,000 | |||||||||
Series (Body Thickness 2.3 mm) | XATF | XPTF | XHTF | XJTF | |||||
D | W | 600 to 699 | 700 to 799 | 600 to 699 | 700 to 799 | 600 to 699 | 700 to 799 | 600 to 699 | 700 to 799 |
H | |||||||||
100 to 155 | 400 to 499 | − | − | ||||||
500 to 599 | − | − | |||||||
600 to 699 | − | − | |||||||
700 to 799 | − | − | |||||||
800 to 899 | − | − | |||||||
900 to 1,000 | − | − | |||||||
160 to 195 | 400 to 499 | − | − | ||||||
500 to 599 | − | − | |||||||
600 to 699 | − | − | |||||||
700 to 799 | − | − | |||||||
800 to 899 | − | − | |||||||
900 to 1,000 | − | − | |||||||
200 to 245 | 400 to 499 | − | − | ||||||
500 to 599 | − | − | |||||||
600 to 699 | − | − | |||||||
700 to 799 | − | − | |||||||
800 to 899 | − | − | |||||||
900 to 1,000 | − | − | |||||||
250 to 295 | 400 to 499 | ||||||||
500 to 599 | |||||||||
600 to 699 | |||||||||
700 to 799 | |||||||||
800 to 899 | |||||||||
900 to 1,000 | |||||||||
300 to 350 | 400 to 499 | ||||||||
500 to 599 | |||||||||
600 to 699 | |||||||||
700 to 799 | |||||||||
800 to 899 | |||||||||
900 to 1,000 | |||||||||
355 to 400 | 400 to 499 | ||||||||
500 to 599 | |||||||||
600 to 699 | |||||||||
700 to 799 | |||||||||
800 to 899 | |||||||||
900 to 1,000 |
Part number |
---|
Unit price (excluding VAT)(Unit price including VAT) | Standard shipping days |
---|
- ( - ) | 8 working days |
- ( - ) | 8 working days |
- ( - ) | 8 working days |
- ( - ) | 8 working days |
- ( - ) | 8 working days |
- ( - ) | 8 working days |
- ( - ) | 8 working days |
- ( - ) | 8 working days |
- ( - ) | 8 working days |
- ( - ) | 8 working days |
- ( - ) | 8 working days |
- ( - ) | 8 working days |
- ( - ) | 8 working days |
- ( - ) | 8 working days |
Size required for places where the space in front of the door is narrow
Plate Thickness | Door | 1.6 or 2.3 |
Main Body | 1.6 or 2.3 | |
Intermediate Plate | 2.3 | |
Material | Door / Main Body / Intermediate Plate | SPHC |
Size | Range | Unit |
W | 600 to 799 | 1 |
H | 400 to 1,000 | 1 |
D | 100 to 400 | 5 |
Base Processing
Details of MISUMI's Base Processing Service
Packing Type
Difference between Base Processing and Undercoating
Series Enabling Base Processing
Caution